(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange for Timing Pulley - Stainless steel, thickness 1.6 mm, series MXL, XL, L, H, S5M, T5, and T10.【2 Pieces Per Package】

Flange for Timing Pulley - Stainless steel, thickness 1.6 mm, series MXL, XL, L, H, S5M, T5, and T10.
  • Volume Discount

•Type : Flange
For complete product overview and details on K Timing Pulley Flange - Stainless Steel, 1.6mm Thickness, MXL / XL / L / H / S5M / T5 / T10 Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KTS1610584
KTS1610884
KTS1611290
KTS1611590
KTS1611890
KTS16126100
KTS16138125
KTS16168150
KTS165136
KTS165441
KTS165539
KTS165741
KTS166141
KTS166550
KTS166950
KTS167453
KTS167858
KTS168363
KTS168666
KTS169073
KTS169375
KTS169978
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(mm)

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

105

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

108

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

112

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

115

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

118

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

126

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

138

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

168

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

51

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

54

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

55

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

57

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

61

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

65

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

69

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

74

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

78

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

83

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

86

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

90

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

93

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

99

Loading...

  1. 1

Basic Information

Type Flange

Additional Products in this Category

Tech Support