(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange for Timing Pulley - Aluminum, thickness 1.6 mm, series MXL, XL, L, H, S5M, T5, and T10.【2 Pieces Per Package】 (KTA165136)

Flange for Timing Pulley - Aluminum, thickness 1.6 mm, series MXL, XL, L, H, S5M, T5, and T10. KTA165136
  • Volume Discount

•Type : Flange
For complete product overview and details on K Timing Pulley Flange - Aluminum, 1.6mm Thickness, MXL / XL / L / H / S5M / T5 / T10 Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

KTA165136

 
Part Number
KTA165136
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(mm)

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

51

Loading...

  1. 1

Basic Information

Type Flange

Please check the type/dimensions/specifications of the part KTA165136 in the Flange for Timing Pulley - Aluminum, thickness 1.6 mm, series MXL, XL, L, H, S5M, T5, and T10. series.

Products like this...

Part Number
KTA1611890
KTA16126100
KTA16136118
KTA165441
KTA165539
KTA165741
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(mm)

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

118

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

126

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

136

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

54

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

55

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

57

Additional Products in this Category

Tech Support