(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows, MM series. (Part Numbers)

Flexible Couplings - Bellows, MM series.
  • Volume Discount

Flexible Couplings - Bellows, MM series. Use is for servomotor, stepper motor. Selectable material is steel or stainless steel. Operating temperature is from -30 °C to 100 °C.

PDF

Part Number

Configured Part Number is shown.

MM-30K 19H-25H

 
Part Number
MM-30K 19H-25H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

27 Days or more

10100~Less than 5001925651254001~10000High torsional rigidity / High TorqueSteel15050001.1~3.01.10~+2.51.39×10-3Shaft hole processed productsKeyway + Tap holed1, d2: new JIS

Loading...

  1. 1

Basic Information

Type Bellows Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Category Coupling body Allowable Angular Misalignment(deg) 3 Operating Temperature Range(℃) -30::100

Additional Products in this Category

Tech Support