(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows, MM series. (Part Numbers)

Flexible Couplings - Bellows, MM series.
  • Volume Discount

Flexible Couplings - Bellows, MM series. Use is for servomotor, stepper motor. Selectable material is steel or stainless steel. Operating temperature is from -30 °C to 100 °C.

PDF

Part Number

Configured Part Number is shown.

MM-12K 7-11

 
Part Number
MM-12K 7-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

20 Days or more

105.01~10.00711265010001~78000High torsional rigidity / High TorqueSteel10120000.21~0.400.40~+1.01.43×10-5Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

Loading...

  1. 1

Basic Information

Type Bellows Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Category Coupling body Allowable Angular Misalignment(deg) 3 Operating Temperature Range(℃) -30::100

Additional Products in this Category

Tech Support