(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - SPRFLEX, AL series. (Part Numbers)

Flexible Couplings - SPRFLEX, AL series.
  • Volume Discount

Flexible spider couplings, SPRFLEX AL series. This coupling has a separator made of nitrile rubber material. The coupling body material is aluminum. It is used in motors, pumps, fans and general purpose textile machines.

PDF

Part Number

Configured Part Number is shown.

AL-075 12H-20H

Part Number
AL-075 12H-20H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

26 Days or more

103.01~5.0012204554.44001~10000Vibration Absorption5700010.02~0.20.20.55.36×10-5Shaft hole addedKeyway + Tap holed1, d2: new JIS

Loading...

  1. 1

Basic Information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Stepping Motor
Body Material Aluminum Category Coupling body Buffer Part Material Nitrile Rubber
Operating Temperature Range(℃) -20::80

Please check the type/dimensions/specifications of the part AL-075 12H-20H in the Flexible Couplings - SPRFLEX, AL series. series.

Products like this...

Part Number
AL-035 7-7
AL-035 7-8
AL-050
AL-075 12H-22H
AL-075 12H-24H
AL-075 12H-25H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

26 Days or more

100.05~1.007716.120.510001~78000Vibration Absorption0.5180000.50.02~0.20.10~+0.30.38×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

100.05~1.007816.120.510001~78000Vibration Absorption0.5180000.50.02~0.20.10~+0.30.38×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)
1 Piece(s)Available

8 Days or more

101.01~3.00--2743.210001~78000Vibration Absorption / Shaft hole Unfinished1.51200010.02~0.20.20.55.10×10-6---
1 Piece(s)Available

26 Days or more

103.01~5.0012224554.44001~10000Vibration Absorption5700010.02~0.20.20.55.36×10-5Shaft hole addedKeyway + Tap holed1, d2: new JIS
1 Piece(s)Available

26 Days or more

103.01~5.0012244554.44001~10000Vibration Absorption5700010.02~0.20.20.55.36×10-5Shaft hole addedKeyway + Tap holed1, d2: new JIS
1 Piece(s)Available

26 Days or more

103.01~5.0012254554.44001~10000Vibration Absorption5700010.02~0.20.20.55.36×10-5Shaft hole addedKeyway + Tap holed1, d2: new JIS

Additional Products in this Category

Tech Support