(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Servo Flex. (Part Numbers)

Flexible Couplings - Servo Flex.
  • Volume Discount

Uses lightweight, high-strength aluminum alloy for clamp hub. Extremely high torsional rigidity supporting high responsiveness.

PDF

Part Number

Configured Part Number is shown.

SFC-040DA2-15B-20B

 
Part Number
SFC-040DA2-15B-20B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Keyway Standard Disc Specifications Allowable Angular Misalignment Detail
(deg)
1 Piece(s)Available

26 Days or more

105.01~10.00152044481020.21~0.400.240.336.25×10-6--Double1 (one side)

Loading...

  1. 1

Basic Information

Type Type of Flat Springs Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor / Encoder
Max. Rotational Speed Range(r/min) 4001~10000 Feature High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small Body Material Aluminum
Category Coupling body Maximum Rotation Speed(r/min) 10000 Disc Part Material Stainless Steel
Operating Temperature Range(℃) -30::100

Please check the type/dimensions/specifications of the part SFC-040DA2-15B-20B in the Flexible Couplings - Servo Flex. series.

Products like this...

Part Number
SFC-005DA2-3B-5B
SFC-005DA2-3B-6B
SFC-005DA2-4B-4B
SFC-040DA2-15B-22B
SFC-040DA2-16B-16B
SFC-040DA2-16B-17B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Keyway Standard Disc Specifications Allowable Angular Misalignment Detail
(deg)
1 Piece(s)Available

9 Days or more

100.05~1.00351623.20.610.02~0.20.050.050.37×10-6--Double0.5 (one side)
1 Piece(s)Available

9 Days or more

100.05~1.00361623.20.610.02~0.20.050.050.37×10-6--Double0.5 (one side)
1 Piece(s)Available

9 Days or more

100.05~1.00441623.20.610.02~0.20.050.050.37×10-6--Double0.5 (one side)
1 Piece(s)Available

26 Days or more

105.01~10.00152244481020.21~0.400.240.336.25×10-6--Double1 (one side)
1 Piece(s)Available

21 Days or more

105.01~10.00161644481020.21~0.400.240.342.95×10-6--Double1 (one side)
1 Piece(s)Available

26 Days or more

105.01~10.00161744481020.21~0.400.240.342.95×10-6--Double1 (one side)

Additional Products in this Category

Tech Support