(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses lightweight, high-strength aluminum alloy for clamp hub. Extremely high torsional rigidity supporting high responsiveness.
Part Number
Configured Part Number is shown.
SFC-020SA2-6B-10B
Part Number |
---|
SFC-020SA2-6B-10B |
Loading...
Type | Type of Flat Springs | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Feature | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small | Body Material | Aluminum |
Category | Coupling body | Maximum Rotation Speed(r/min) | 10000 | Disc Part Material | Stainless Steel |
Operating Temperature Range(℃) | -30::100 |
Please check the type/dimensions/specifications of the part SFC-020SA2-6B-10B in the Flexible Couplings - Servo Flex. series.
Part Number |
---|
SFC-005DA2-3B-5B |
SFC-005DA2-3B-6B |
SFC-005DA2-4B-4B |
SFC-020SA2-6B-11B |
SFC-020SA2-6B-6.35B |
SFC-020SA2-6B-6B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy