(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Controller - Motorized Stage Controller, DS102/112 series

Controller - Motorized Stage Controller, DS102/112 series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Controller - Motorized Stage Controller, DS102/112 series
  • Controller - Motorized Stage Controller, DS102/112 series
  • Volume Discount

[Features]
The DS102/112 series stepping motor controller houses two drivers for 5-phase stepping motor (0.75 A/phase) and is small and inexpensive.
From the program function and teaching function, even when not connecting a PC for control, a position determination system can be constructed.
It is possible to link 3 platforms using the link function (maximum 6 axes control).
Furthermore, by USB hub connections, a maximum of 24 axes control is possible using one PC.
Linear interpolation of L2 axes is possible.
Possible to house, by option, general purpose input and output ports used for external machine control.

PDF

Part Number

Configured Part Number is shown.

Part Number
DS102MS
DS102MS-IO
DS102NR
DS102NR-IO
DS112MS
DS112MS-IO
DS112NR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInput Power Supply Driver Type I/O Connector
1 Piece(s)Available

8 Days or more

10AC100~240V±10%, 50/60HzMicro Step (16 steps)Control I/O Only
1 Piece(s)Available

13 Days or more

10AC100~240V±10%, 50/60HzMicro Step (16 steps)Optional Universal I/O
1 Piece(s)Available

8 Days or more

10AC100~240V±10%, 50/60HzNormal (full/half)Control I/O Only
1 Piece(s)Available

13 Days or more

10AC100~240V±10%, 50/60HzNormal (full/half)Optional Universal I/O
1 Piece(s)Available

13 Days or more

10DC24V±10%Micro Step (16 steps)Control I/O Only
1 Piece(s)Available

13 Days or more

10DC24V±10%Micro Step (16 steps)Optional Universal I/O
1 Piece(s)Available

8 Days or more

10DC24V±10%Normal (full/half)Control I/O Only

Loading...

  1. 1

Additional Products in this Category

Tech Support