(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A soft product made of 100% wool. Use this product for polishing jobs other than rough finishes. (C-Value)
Part Number
Configured Part Number is shown.
[Specifications]
● Material: Felt
● Hardness (H: Hard S: Soft): S
● Shaft Diameter d x Total Length L: 3 x 46 (mm)
Part Number |
---|
EFSBSA-8-10 |
EFSBSA-10-14 |
EFSBSA-12-20 |
EFSBSA-20-20 |
Loading...
1 Pack Includes 20 Units
Model Number | Shape | Outer Diameter (mm) |
Thickness (mm) |
Maximum Operating Rotation Speed (MAX rpm) |
EFSBSA-8-10 | A | 8 | 10 | 30,000 |
EFSBSA-10-14 | 10 | 14 | ||
EFSBSA-12-20 | 12 | 20 | ||
EFSBSA-20-20 | 20 | 15,000 |
Use | Polishing | Material | Felt | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Shape | A | Hardness H: Hard S: Soft | S | Quantity/Pack(Pieces) | 20 |
Total Length L(mm) | 46 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy