(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw  【3 Pieces Per Package】

Soft Jaw  
  • New Products
  • Volume Discount

Now offering a wide range of soft jaws to fit Kitagawa and Howa chucks (C-Value)

Soft Jaw  :Related Image

Part Number
SEN4-23-23-C
SEN5-27-23-C
SEN5-36-23-C
SEN5-48-23-C
SEN6-30-31-B
SEN6-30-31-C
SEN6-30-48-B
SEN6-30-60-B
SEN6-30-80-B
SEN6-36-31-B
SEN6-48-48-B
SEN6-50-31-B
SEN6-60-31-B
SEN6-80-31-B
SEN6-100-31-B
SEN6-130-31-B
SEN8-36-48-B
SEN8-36-63-B
SEN8-36-80-B
SEN8-37-35-B
SEN8-37-35-C
SEN8-48-48-B
SEN8-50-35-B
SEN8-60-35-B
SEN8-80-35-B
SEN8-100-35-B
SEN8-120-35-B
SEN8-150-35-B
SEN10-42-40-B
SEN10-42-40-C
SEN10-42-63-B
SEN10-42-100-B
SEN10-48-73-B
SEN10-50-40-B
SEN10-60-40-B
SEN10-80-40-B
SEN10-100-40-B
SEN10-120-40-B
SEN10-150-40-B
SEN12-48-48-B-18
SEN12-48-48-B-21
SEN12-48-48-C-18
SEN12-48-48-C-21
SEN12-60-48-B-18
SEN12-60-48-B-21
SEN12-80-48-B-18
SEN12-80-48-B-21
SEN12-100-48-B-18
SEN12-100-48-B-21
SEN12-120-48-B-18
SEN12-120-48-B-21
SEN12-150-48-B-18
SEN12-150-48-B-21
SEN15-62-62-A-22
SEN15-62-62-A-25.5
SEN15-80-62-A-22
SEN15-80-62-A-25.5
SENT10-42-40-B
SENT12-48-48-B
SENT15-62-62-A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
T
(mm)
Height (H)
(mm)
Width (W)
(mm)
Tip Model Serration Pitch
(mm)
Chuck Size A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
L
(mm)
Model

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

423102323C1.5 mm x 60°44131427M8351Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

527102723C1.5 mm x 60°54171438M8362Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

536103623C1.5 mm x 60°54261438M8362Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

548104823C1.5 mm x 60°54381438M8362Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630123031B1.5 mm x 60°65182038M101373Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630123031C1.5 mm x 60°65182043M10373Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630123048B1.5 mm x 60°65182038M102073Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630123060B1.5 mm x 60°65182038M103073Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630123080B1.5 mm x 60°65182038M105073Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

636123631B1.5 mm x 60°65242038M101373Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

648124848B1.5 mm x 60°65362038M102073Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

650125031B1.5 mm x 60°65382038M101373Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

660126031B1.5 mm x 60°65482038M101373Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

680128031B1.5 mm x 60°65682038M101373Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

61001210031B1.5 mm x 60°65882038M101373Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

61301213031B1.5 mm x 60°651182038M101373Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

836143648B1.5 mm x 60°85212546M122095Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

836143663B1.5 mm x 60°85212546M123395Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

836143680B1.5 mm x 60°85212546M125095Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

837143735B1.5 mm x 60°85222546M121595Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

837143735C1.5 mm x 60°85222554M12395Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

848144848B1.5 mm x 60°85332546M122095Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

850145035B1.5 mm x 60°85352546M121595Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

860146035B1.5 mm x 60°85452546M121595Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

880148035B1.5 mm x 60°85652546M121595Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

81001410035B1.5 mm x 60°85852546M121595Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

81201412035B1.5 mm x 60°851052546M121595Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

81501415035B1.5 mm x 60°851352546M121595Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042164240B1.5 mm x 60°105273050M1217110Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042164240C1.5 mm x 60°105273060M124110Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042164263B1.5 mm x 60°105273050M1233110Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

10421642100B1.5 mm x 60°105273050M1260110Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048164873B1.5 mm x 60°405333050M1235110Nail Width

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050165040B1.5 mm x 60°105353050M1217110Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060166040B1.5 mm x 60°105453050M1217110Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1080168040B1.5 mm x 60°105653050M1217110Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

101001610040B1.5 mm x 60°105853050M1217110Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

101201612040B1.5 mm x 60°1051053050M1217110Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

101501615040B1.5 mm x 60°1051353050M1217110Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1248184848B1.5 mm x 60°125283060M1422129Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1248214848B1.5 mm x 60°125283060M1622129Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1248184848C1.5 mm x 60°125283074M143129Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1248214848C1.5 mm x 60°125283074M163129Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1260186048B1.5 mm x 60°125403060M1422129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1260216048B1.5 mm x 60°125403060M1622129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1280188048B1.5 mm x 60°125603060M1422129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1280218048B1.5 mm x 60°125603060M1622129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

121001810048B1.5 mm x 60°125803060M1422129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

121002110048B1.5 mm x 60°125803060M1622129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

121201812048B1.5 mm x 60°1251003060M1422129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

121202112048B1.5 mm x 60°1251003060M1622129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

121501815048B1.5 mm x 60°1251303060M1422129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

121502115048B1.5 mm x 60°1251303060M1622129Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1562226262A1.5 mm x 60°158374385M20-165Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

156225.56262A1.5 mm x 60°155374385M20-165Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1580228062A1.5 mm x 60°158554385M20-165Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

158025.58062A1.5 mm x 60°155554385M20-165Nail Height

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042164240B3.0 mm x 60°106263050M1217110Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1248184848B3.0 mm x 60°126283859M1422129Standard

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1562226262A3.0 mm x 60°159376066M20-165Standard

Loading...

Specifications

Soft Jaw  :Related Image

1 Pack Contains 3 Units

Model Chuck
Dimension
Height (H) Width (W) Tip Type (Selection) T
(Selection)
Type L A B C D E F Serration Pitch
SEN 4 23 23 C 10 Standard 51 4 13 14 27 M8 3 1.5 mm x 60°
5 27 62 17 38 3
36 Tall Jaw 26
48 38
6 30 31 B C 12 Standard 73 5 18 20 38 (Tip B)
43 (Tip C)
M10 13 (Tip B)
3 (Tip C)
36 B Tall Jaw 24 13
50 38
60 48
80 68
100 88
130 118
30 48 Wide Jaw 18 20
60 30
80 50
48 48 36 20
8 37 35 B C 14 Standard 95 22 25 46 (Tip B)
54 (Tip C)
M12 15 (Tip B)
3 (Tip C)
50 B Tall Jaw 35 15
60 45
80 65
100 85
120 105
150 135
36 48 Wide Jaw 21 20
63 33
80 50
48 48 33 20
10 42 40 B C 16 Standard 110 27 30 50 (Tip B)
60 (Tip C)
17 (Tip B)
4 (Tip C)
50 B Tall Jaw 35 17
60 45
80 65
100 85
120 105
150 135
42 63 Wide Jaw 27 33
100 60
48 73 33 35
12 48 48 B C 18
21
Standard 129 5 28 30 60 (Tip B)
74 (Tip C)
M14
(T = 18)
M16
(T = 21)
22 (Tip B)
3 (Tip C)
60 B Tall Jaw 40 22
80 60
100 80
120 100
150 130
15 62 62 A 22
25.5
Standard 165 8 (T = 22)
5 (T = 25.5)
37 43 85 M20 -
80 Tall Jaw 55
SENT 10 42 40 B 16 Standard 110 6 26 30 50 M12 17 3.0 mm x 60°
12 48 48 18 129 28 38 59 M14 22
15 62 62 A 22 165 9 37 60 66 M20 -
21 70 63 25 180 45 80

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Quantity per package 3

Additional Products in this Category

Complementary Products

Tech Support