(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Diamond electro deposited file for ironworking, made from Cristone diamonds, which have a proven track record of reliability dating back more than 70 years.
Part Number
Configured Part Number is shown.
Part Number |
---|
SDYSR1-A |
SDYSR2-D |
SDYSR3-A |
SDYSR3-C |
SDYSR5-C |
SDYSR10-B |
Loading...
Model Number | Type | Total Length L | Diamond Part B | Width W | Thickness T | Shaft Portion | |||
Shape | A1 | A2 | |||||||
SDYSR1 | Flat | A | 170 | 50 | 3.9 | 1.9 | 4.0 | 2.0 | |
B | 180 | 60 | 6.8 | 2.3 | 7.0 | 2.5 | |||
C | 200 | 70 | 9.0 | 2.8 | 9.0 | 3.0 | |||
D | 230 | 80 | 11.0 | 3.5 | 11.0 | 3.5 | |||
SDYSR2 | Semicircle | A | 170 | 50 | 5.5 | 2.0 | 4.0 | 2.0 | |
B | 180 | 60 | 7.7 | 2.8 | 7.0 | 2.5 | |||
C | 200 | 70 | 9.8 | 3.2 | 9.0 | 3.0 | |||
D | 230 | 80 | 12.3 | 3.8 | 11.0 | 3.5 | |||
SDYSR3 | Circle | A | 170 | 50 | 2.7 | - | 2.5 | 2.5 | |
B | 180 | 60 | 3.5 | - | 3.0 | 3.0 | |||
C | 200 | 70 | 4.6 | - | 4.3 | 4.3 | |||
D | 230 | 80 | 5.6 | - | 5.5 | 5.5 | |||
SDYSR4 | Square | A | 170 | 50 | 2.6 | - | 2.5 | 2.5 | |
B | 180 | 60 | 3.0 | - | 3.0 | 3.0 | |||
C | 200 | 70 | 4.3 | - | 4.3 | 4.3 | |||
D | 230 | 80 | 5.2 | - | 5.5 | 5.5 | |||
SDYSR5 | Triangle | A | 170 | 50 | 4.0 | 3.5 | 4.0 | 2.0 | |
B | 180 | 60 | 6.2 | 5.5 | 5.7 | 2.5 | |||
C | 200 | 70 | 7.6 | 6.7 | 7.5 | 3.0 | |||
D | 230 | 80 | 8.8 | 7.8 | 8.5 | 3.5 | |||
SDYSR6 | Ellipse | A | 170 | 50 | 4.1 | 2.1 | 3.8 | 2.0 | |
B | 180 | 60 | 6.0 | 3.6 | 5.7 | 2.5 | |||
C | 200 | 70 | 7.3 | 4.0 | 7.5 | 3.0 | |||
SDYSR7 | Ridged | A | 170 | 50 | 5.2 | 1.8 | 4.0 | 2.0 | |
B | 180 | 60 | 7.8 | 2.5 | 7.0 | 2.5 | |||
C | 200 | 70 | 10.0 | 2.8 | 9.0 | 3.0 | |||
SDYSR8 | Tapered Flat | A | 170 | 50 | 4.0 | 2.0 | 4.0 | 2.0 | |
B | 180 | 60 | 7.2 | 2.5 | 7.0 | 2.5 | |||
C | 200 | 70 | 8.9 | 3.0 | 9.0 | 3.0 | |||
SDYSR9 | Thickened | A | 170 | 50 | 4.6 | 2.1 | 4.0 | 2.0 | |
B | 180 | 60 | 6.6 | 2.4 | 7.0 | 2.5 | |||
SDYSR10 | Triangle One Side | A | 170 | 50 | 1.9 | 5.4 | 4.0 | 2.0 | |
B | 180 | 60 | 2.8 | 8.2 | 7.0 | 2.5 | |||
SDYSR11 | Cross-cut | A | 170 | 50 | 4.3 | 2.0 | 3.5 | 2.0 | |
SDYSR12 | Crossing | A | 170 | 50 | 4.0 | 2.0 | 3.5 | 2.0 | |
SDYSRS | Set of 12 Types | A | 170 | 50 | - | - | - | - |
Model | Diamond Electro Deposited Filer | Product Model | Iron Type | Particle Size(#) | 200 |
---|---|---|---|---|---|
Single / Set Product | Single Item |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy