(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use for polishing curved surfaces and corners
Part Number
Configured Part Number is shown.
Loading...
1 Pack Includes 5 ~ 10 pieces
Model Number | Shape (selection) |
Total Length L (mm) |
W (mm) |
Quantity/ Pack |
SDOSAP | 1 (□square) 2 (△triangle) 3 (○circle) |
100 | 3.2 | 10 |
4.5 | ||||
6.4 | ||||
8 | ||||
9.5 | ||||
13 | 5 | |||
16 | ||||
SDOSIP | 1 (□square) 2 (△triangle) 3 (○circle) |
100 | 3.2 | 10 |
4.5 | ||||
6.4 | ||||
8 | ||||
9.5 | ||||
13 | 5 | |||
16 |
● SDOSAP (an abrasive oilstone)
A grindstone with alundum abrasive grain as a raw material that has been bonded using high-temperature heat coating. It also has a wide range of possible uses, such as polishing cutlery / parts, etc.
● SDOSIP (India oilstone)
A grindstone with alundum abrasive grain as a raw material that has been bonded using high-temperature heat coating and then impregnated with oil to give it a smooth cutting capability ideal for polishing cutlery / parts.
Model | Oilstone | Total Length L(mm) | 100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy