(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Oil Stone 

Flat Oil Stone 

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of super-hard oilstone. Perfect for polishing blades / components

Flat Oil Stone :Related Image

Part Number
DOSI-50-25-6
DOSI-75-25-6
DOSI-75-25-9.5
DOSI-100-25-6
DOSI-100-25-13
DOSI-150-50-25
DOSI-200-50-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

50506
1 Piece(s)Available

8 Days or more

75256
1 Piece(s)Available

8 Days or more

75259.5
1 Piece(s)Available

15 Days or more

100256
1 Piece(s)Available

8 Days or more

1002513
1 Piece(s)Available

Same day

Stock

1505025
1 Piece(s)Available

8 Days or more

2005025

Loading...

  1. 1

Specifications

Flat Oil Stone :Related Image

1 Pack Includes 5 Pieces

Model Number Total Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
DOSI
(India oilstone)
50 25 6
75 25 6
75 25 9.5
100 25 6
100 25 13
150 50 25
200 50 25

More Information


DOSP / DOS (An abrasive oilstone)
A grindstone with alundum abrasive grain as a raw material that has been bonded using high-temperature heat coating. It has a wide range of uses including polishing cutlery / parts, etc.
DOSI (India oilstone)
A grindstone with alundum abrasive grain as a raw material that has been bonded using high-temperature heat coating and then impregnated with oil to give it a smooth cutting capability ideal for polishing cutlery / parts.

Basic Information

Model Oilstone Model Indiana Oil Stone

Additional Products in this Category

Complementary Products

Tech Support