(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GC Grindstone for Flat Surfaces No. 1 Flat

GC Grindstone for Flat Surfaces No. 1 Flat
  • Volume Discount

This all-purpose grindstone for level surfaces comes in a variety of abrasive grain sizes

GC Grindstone for Flat Surfaces No. 1 Flat:Related Image
Part Number
GC205-13-15.88-120-I
GC255-25-19.05-120-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Grade Peripheral Speed (Maximum Operating Peripheral Speed)
(m/s)
1 Piece(s)Available

14 Days or more

2051315.88I40
1 Piece(s)Available

12 Days or more

2552519.05H33

Loading...

  1. 1

Specifications

GC Grindstone for Flat Surfaces No. 1 Flat:Related Image

Model Number
GC

Outer Diameter
D
Thickness
T
Hole Diameter
H
Particle Size (selection) Stocked Item /
Non-Stocked Item
80 100 120
Degree of Coupling (selection)
150 13 12.7 - - H Stocked Item
16 12.7 - - H
180 13 31.75 H   H
205 6.4 15.88     H
13 15.88     H I
13 31.75 H   H
19 15.88 - H H I
19 19.05 - - H
19 25.4 H H H I
25 25.4 - - H
255 25 19.05 H - H Non-Stocked Item
25 25.4 H I H H I
305 25 25.4 H - H
32 25.4 H I H H I
38 25.4 - - H
355 38 31.75 - H H
50 31.75 H - H


[ ! ] For the degree of coupling, please select one of H / I from each corresponding column. (A SoftGC Grindstone for Flat Surfaces No. 1 Flat:Related Image Z Hard)
Here for reference information for selecting grindstones
Here for a selection table of general grindstones for flat surfaces
Here for troubleshooting

More Information


● For the Precision Grinding of Carbide Alloy and Non-Ferrous Metals such as Copper

Basic Information

Shape Flat Type (No. 1) Abrasive Grain GC Particle Size(#) 120
Use For Ultra-hard Alloy and Copper Precision Grinding Binder V02

Additional Products in this Category

Complementary Products

Tech Support