(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This all-purpose grindstone for level surfaces comes in a variety of abrasive grain sizes
Part Number
Configured Part Number is shown.
32A180-13-31.75-46-H
Loading...
Model Number
32A
Outer Diameter D |
Thickness T |
Hole Diameter H |
Particle Size (selection) | Stocked Item / Non-Stocked Item |
|||
46 | 60 | 80 | 100 | ||||
Degree of Coupling (selection) | |||||||
180 | 6.4 | 31.75 | - | J | K | K | Stocked Item |
13 | 31.75 | H J K | J | - | - | ||
205 | 19 | 50.8 | H J | H J | - | - | |
305 | 25 | 76.2 | H | - | - | - | Non-Stocked Item |
32 | 76.2 | H I J | I J | - | - | ||
32 | 127 | H | J | - | - | ||
38 | 76.2 | H | - | - | - | ||
38 | 127 | H J | H J | - | - | ||
355 | 38 | 76.2 | H J | - | - | ||
38 | 127 | H I J | H I J | J | - | ||
50 | 127 | H J | H J | - | - |
[ ! ] For the degree of coupling, please select one of H / I / J / K from each corresponding column. (A Soft Z Hard)
Here for reference information for selecting grindstones
Here for a selection table of general grindstones for flat surfaces
Here for troubleshooting
● For Precision Grinding of Alloy Steel and Tool Steel
● Specially Suitable for Pre-hardened Steel.
Shape | Flat Type (No. 1) | Abrasive Grain | 32A | Particle Size(#) | 46 |
---|---|---|---|---|---|
Major Diameter(mm) | 180 | Thickness(mm) | 13 | Hole Diameter(mm) | 31.75 |
Grade | H | Use | For Alloy and Tool Steel Precision Grinding | Binder | VBE |
Peripheral Speed (Maximum Operating Peripheral Speed)(m/s) | 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy