(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model

Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model
  • Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model
  • Spec Expansion

Added inner and outer diameter surfaces. Greatly improved ease-of-use.

Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model:Related Image

Part Number
CBN-3A1-100-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-125-2-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-125-[3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-150-2-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-150-[3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-175-2-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-175-[3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-180-2-[7-40/1]-[25.4,​31.75,​32,​38.1,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-180-[3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​38.1,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-200-2-[7-40/1]-[25.4,​31.75,​32,​38.1,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-200-[3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-250-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-300-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-3A1-350-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-14A1-100-[2,​3,​4,​5,​6,​7,​8,​10,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100,​150]
CBN-14A1-125-[2,​3,​4,​5,​6,​7,​8,​10,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100,​150]
CBN-14A1-150-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-14A1-200-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-14A1-250-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-14A1-300-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
CBN-14A1-350-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BS,​BSD]-[L,​N,​P]-[75,​100]
DIA-3A1-100-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-125-2-[7-40/1]-[19.05,​25.4,​31.75,​32]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-125-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-150-2-[7-40/1]-[19.05,​25.4,​31.75,​32]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-150-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-175-2-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-175-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-180-2-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-180-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-200-2-[7-40/1]-[25.4,​31.75,​32,​38.1,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-200-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​38.1,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BS,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-250-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-300-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-3A1-350-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-100-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-125-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-150-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[12.7,​19.05,​20,​25.4,​31.75,​32,​36,​38,​38.1,​50.8,​60,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-175-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-180-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-200-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-[7-40/1]-[25.4,​31.75,​32,​50.8,​76.2]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-250-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-300-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
DIA-14A1-350-[10,​12,​15,​20]-[7-40/1]-[50.8,​76.2,​127,​152.4]-[N,​Y]-[140,​170,​200,​325,​400,​600,​800,​1000,​1200]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]-[75,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(mm)
Bond Name Concentration Diamond Layer Back Taper Flange Tightening Fee (T)
(mm)
Grade Hole Diameter (H)
(mm)
Particle Size (#) Thickness (U)
(mm)
1 Piece(s)

26 Days or more

100BD / BS / BSD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

31 Days or more

125BD / BS / BSD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

125BD / BS / BSD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12003 ~ 20
1 Piece(s)

31 Days or more

150BS / BSD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

150BS / BSD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12003 ~ 20
1 Piece(s)

31 Days or more

175BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

175BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12003 ~ 20
1 Piece(s)

31 Days or more

180BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

180BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12003 ~ 20
1 Piece(s)

31 Days or more

200BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

200BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12003 ~ 20
1 Piece(s)

26 Days or more

250BS / BSD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

300BS / BSD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

350BS / BSD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

100BS / BSD75 ~ 150N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

125BS / BSD75 ~ 150N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

150BS / BSD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

200BS / BSD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

250BS / BSD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

300BS / BSD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

350BS / BSD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

100BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

31 Days or more

125BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P19.05 ~ 32140 ~ 1200-
1 Piece(s)

26 Days or more

125BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

31 Days or more

150BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P19.05 ~ 32140 ~ 1200-
1 Piece(s)

26 Days or more

150BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

31 Days or more

175BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

175BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

31 Days or more

180BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

180BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

31 Days or more

200BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 1200-
1 Piece(s)

26 Days or more

200BD / BDD / BS / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

250BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

300BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

350BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

100BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

125BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

150BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P12.7 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

175BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

180BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

200BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P25.4 ~ 76.2140 ~ 12002 ~ 20
1 Piece(s)

26 Days or more

250BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

300BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20
1 Piece(s)

26 Days or more

350BD / BDD / BW / BWD75 ~ 100N / Y7 ~ 40L / N / P50.8 ~ 152.4140 ~ 120010 ~ 20

Loading...

  1. 1

Specifications

Diamond/CBN Wheel for Flat Surface Grinding 3A1/14A1 Model:Related Image

Model Number
(abrasive grain)
Wheel Size (selection) Specification (selection)
Outer Diameter
D
Thickness
U
Flange Tightening Margin
T
1 mm Increment Designation
Hole Diameter
H
Diamond Layer
Back Taper
Particle Size Bonding Agent Name Degree of Coupling Concentration
DIA-3A1
DIA-14A1
(diamond)

CBN-3A1
CBN-14A1
(CBN)
100
125
150
2
3
4
5
6
8
10
12
15
20
U+5 ≤ T ≤ U+20
(T = Flange Tightening Margin)
12.7
19.05
20
25.4
31.75
32
36
38
38.1
50.8
60
76.2
Y (yes)


N (no)
140
170
200
325
400
600
800
1000
1200
BW (for diamond)
BWD (for diamond)
BD (for diamond)
BDD (for diamond)
BS (for CBN)
BSD (for CBN)
L (soft)

N (medium)

P (hard)
75


100
175
180
200
25.4
31.75
32
38.1
50.8
76.2
250
300
350
10
12
15
20
50.8
76.2
127
152.4

[Concentration 75]

Model Number Outer Diameter
D
DIA-3A1
DIA-14A1
(diamond)
100
125
150
175
180
200
250
300
350
CBN-3A1
CBN-14A1
(CBN)
100
125
150
175
180
200
250
300
350


[Concentration 100]

Model Number Outer Diameter
D
DIA-3A1
DIA-14A1
(diamond)
100
125
150
175
180
200
250
300
350
CBN-3A1
CBN-14A1
(CBN)
100
125
150
175
180
200
250
300
350


Guidelines for selecting grindstones >>Click here.

More Information


Diamond is suitable for grinding carbide materials.
CBN is suitable for grinding high-hardness steel. (Not suitable for grinding unquenched or pre-hardened steel.)

●Technical data
Grinding conditions
Particle size and surface roughness
What is the particle size (#)?
What is a bonding agent?
What is the degree of coupling?
What is concentration?
>>Click here

Truing / Dressing Method
>>Click here

Basic Information

Body Material Aluminum

Additional Products in this Category

Complementary Products

Tech Support