(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Die-Sinking EDM Filter, for NC Electric Discharge Machine (for Oil)【2 Pieces Per Package】

Die-Sinking EDM Filter, for NC Electric Discharge Machine (for Oil)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A wide variety of products to best suit the machines of each major manufacturer

Die-Sinking EDM Filter, for NC Electric Discharge Machine (for Oil):Related Image

Part Number
EFLA-A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Specifications

Die-Sinking EDM Filter, for NC Electric Discharge Machine (for Oil):Related Image

1 Pack Unit Contains 2 Pieces
Model NumberTypeFilter StandardAccuracyApplicable
Manufacturer
[ ! ]Applicable Models (reference)
Major Diameter x Inner Diameter x HeightPressure methodCouplerOuter Casing
EFLMB260 x 29 x 340Inter pressureNY10 µmMitsubishi Electric CorporationDP-431 (Excluding External Pressure Types) / M-(30 / 30P / 30PC6 / 35 / 35C3 / 35C6 / 55 / 55C3 / 55C6 / 75 / 75C6 / 85 / 85K / 85C6) /
M-(35J / 55J / 65J) / V-(25 / 25F / 25FS / 25FH / 35 / 35F / 35FS / 35FH / 55 / 55F / 55FS / 55FH / 65 / 65F / 65FH / 85 / 85F / 115 / 115F / 200 / 200F / 300 / 300F)
C150 x 33 x 350M-25
E300 x 58 x 500Inter And Major pressureNEML-20 / M-(25K / 35K / 55K / 65K / 115K) / M-(25KS / 35KS / 55KS) / M-(25S / 35S / 55S) / M-(35W / 55W / 65W / 85W / 115W) / M-(25KC4 / 30PKC7 / 35KC7 / 35SC7 / 55WKC7)
F300 x 58 x 330Side
Coupler
YEX (8 / 8E / 30 / 30E) / VX (10 / 20) / EA (8 / 12E / 22E / 30E / 40E / 50) / VH10 / VA10 / MA2000
EFLSDA150 x 72 x 450Major PressureNNSodick Co.,Ltd(22 / 30 / 35) NC / A (2C / 3C / 4C / 3R / 4R) / AP (1 / 3 / 3R / 150 / 300) / BM (2 / 3) / EPOC (2 / 3 / 4 / 6) / FP2 / MM (3 / 5) / (150 / 330 / 453 / 654) W / AW (330 / 453)
B260 x 46 x 28040NC / A (5C / 6C / 7C / 10C / 15C / 5R) / EPOC5 / AH5 / AP (300 / 330 / 450) / AW330
C260 x 29 x 340Inter pressureYA (4R / 10 / 10R / 30 / 30R / 35 / 35R / 50 / 50R / 65 / 65R / 85 / 85R) / EPOC4 / PIKA (10 / 11) / PGM (3 / 3R / 4 / 4R / 30 / 30R / 50 / 50R / 65 / 65R) / AH (7 / 10 / 65 / 85) / MM5
EFLJA150 x 72 x 450Major PressureNJapacksDP (125 / 200) / JX (2 / 3 / 4 / 3R / 4R) / DXC (25 / 30 / 45)
B260 x 46 x 280DH150 / D100M / DX (55NC / 85NC)
EFLMFAMakino Milling MachineEDNC-(22 / 32 / 40 / 64 / 85 / 106 / 156 / 32H / 64H / 43) / EM-330 / EDGE1
B150 x 72 x 450ED-22
EFLHC300 x 46 x 340Inter pressureYHitachi SeikoH-DS (02N / 02R / 02PFS / 02PHS / 02S-MP30 / 02SR-MP30 / 10N / 10NP30 / 10P / 10R / 10PFS / 10S-MP30 / 10SR-MP30 / 12R / 20PFS / 20PHS / 20PMS / 20S-MP30 / 20S-RMP30 / 20R / 100H / 100HS)
EFLSEA150 x 72 x 450Major PressureNSeibu Electric & MachineryE-(150P / 202H / 300H / 350M / 350N) / EN-(300M / 350M)
EFLKA260 x 46 x 280Kuroda PrecisionSD-(60E / 70A / 70E / 70ENC / 90H2 / 1000E / 100ENC / 680 / 900)
EFLSHA150 x 33 x 360GF Agie CharmillesELERODA (110 / 220 / 430) / Robo-form (100 / 200 / 400) / Form 20
EFLAAAGIETON (50 / 100 / 200 / 300)
[ ! ]Standard specification parts are listed for each applicable model. Be sure to check the filter standard (size, pressure method, coupler y/n etc.) since specifications are subject to change.
[ ! ]Accuracy is given for reference purposes only. (It is not an absolute filtration value).
[ ! ]The maximum operating pressure is 2 kg/cm2. Immediately replace when this pressure is reached.
[ ! ]Specifications are subject to change without notice in the interest of product improvement.

More Information

● Used Filters
[ ! ]Used filters are not collected.
[ ! ]Dispose of used filters in accordance with industrial waste disposal methods designated in the region where you are using the product.

Basic Information

Applicable manufacturer GF Agie Charmilles Major Diameter(mm) 150 Minor Diameter(mm) 33
Height(mm) 360 Pressure method External Pressure Coupler None
External Casing None Precision(µm) 10 Applicable Models (reference) AGIETON (50 / 100 / 200 / 300)

Please check the type/dimensions/specifications of the part EFLA-A in the Die-Sinking EDM Filter, for NC Electric Discharge Machine (for Oil) series.

Additional Products in this Category

Complementary Products

Tech Support