(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Makes it easy to clamping to mold bases. Clamp and step block are connected to prevent loss. Oblong hole is open to allow for easy attachment and detachment from the side. Can be adjusted to 4 different heights by changing the position of the step block of the main unit.
Part Number
Configured Part Number is shown.
Part Number |
---|
ICMQ12 |
ICMQ16 |
ICMQ20 |
ICMQ24 |
Loading...
Part Number | Bolt Diameter | A | B | C | D | E | F | G | H | I | J | K | L | Weight (g) | |
No. | |||||||||||||||
ICMQ | 12 | M12 | 80 | 37 | 15 | 10 | 8 | 13 | 12 | 20 | 25 | 5 | 35 | 13 | 780 |
16 | M16 | 100 | 47 | 17 | 15 | 45 | 17 | 1,200 | |||||||
20 | M20 | 150 | 60 | 20 | 21 | 19.5 | 40 | 45 | 58 | 21 | 2,500 | ||||
24 | M24 | 200 | 75 | 30 | 12 | 25 | 25 | 60 | 25 | 4,000 |
D(mm) | 10 | J(mm) | 5 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy