(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SJK-K model is furnished with a through hole in the center of the jack to allow the jack to be fastened by a bolt or the like. SJK model can be used with No. E-175A attachment.
Part Number
Configured Part Number is shown.
Part Number |
---|
SJK40 |
SJK50 |
SJK80 |
SJK105 |
SJK150 |
SJK250 |
Loading...
Part Number | No. | A | B | C | D | E | F | G | Withstand Load (N) | Weight (g) |
SJK | 40 | 30 ~ 40 | 40 | 20 | 9.5 | Tr25P4 | 4 | 11 | 20,000 | 0.28 |
50 | 40 ~ 50 | 50 | 26 | 14 | Tr32P4 | 5 | 35,000 | 0.58 | ||
80 | 60 ~ 80 | 46 | 0.88 | |||||||
105 | 80 ~ 105 | 65 | 60 | 18 | Tr40P4 | 58,000 | 2.00 | |||
150 | 100 ~ 150 | 81 | 2.54 | |||||||
250 | 150 ~ 250 | 132 | 3.82 |
G(mm) | 11 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy