(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - High Speed Steel, TiN Coated, M-SPFT【1-5 Pieces Per Package】

Spiral Flute Taps - High Speed Steel, TiN Coated, M-SPFT
  • On Sale Till 15/12/2024
  • Volume Discount

Also available: high-precision toothed 1.5P version for blind hole drilling, and a long shank version ideal for deep threading of workpieces(C-Value)

TiN Coated High-Speed Steel Spiral Tap :Related Image
Part Number
G-LS-SPFT-M3-0.5
G-LS-SPFT-M4-0.7
G-LS-SPFT-M5-0.8
G-LS-SPFT-M6-1
G-LS-SPFT-M8-1.25
G-LS-SPFT-M10-1.5
G-SC-SPFT-M3-0.5
G-SC-SPFT-M4-0.7
G-SC-SPFT-M5-0.8
G-SC-SPFT-M6-1
G-SC-SPFT-M8-1.25
G-SC-SPFT-M10-1.5
G-SPFT-M3-0.5
G-SPFT-M4-0.7
G-SPFT-M5-0.8
G-SPFT-M6-1
G-SPFT-M8-1.25
G-SPFT-M10-1.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack
1 Piece(s)Available

8 Days or more

M30.52.5 P100114LM163.2-
1 Piece(s)Available

8 Days or more

M40.72.5 P100135LM274-
1 Piece(s)Available

8 Days or more

M50.82.5 P100165.5LM274.5-
1 Piece(s)Available

8 Days or more

M612.5 P100196LM274.5-
1 Piece(s)Available

8 Days or more

M81.252.5 P150226.2LM285-
1 Piece(s)Available

8 Days or more

M101.52.5 P150247LM285.5-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.51.5 P46114LM263.25 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M40.71.5 P52135LM2745 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.81.5 P60165.5LM274.55 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M611.5 P62196LM274.55 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M81.251.5 P70226.2LM2855 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M101.51.5 P75247LM285.55 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.52.5 P46114LM263.25 Piece

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

M40.72.5 P52135LM2745 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.82.5 P60165.5LM274.55 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M612.5 P62196LM274.55 Piece

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

M81.252.5 P70226.2LM2855 Piece

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M101.52.5 P75247LM285.55 Piece

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Spiral Tap :Related Image

[ ! ]This product is only sold in units of packs.
1 Pack 5 Pieces Included

Model Number   Precision Overall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of Grooves Square Part Length
Lk
Square Part Width
K
Quantity/
pack
Nominal M x P
G-SPFT
(With Bite 2.5 P Type)

G-SC-SPFT
(With Bite 1.5 P Type)
M3 0.5 LM2 46 11 18 4 3 6 3.2 5 Pieces
M4 0.7 52 13 20 5 7 4
M5 0.8 60 16 25 5.5 7 4.5
M6 1 62 19 28 6 7 4.5
M8 1.25 70 22 35 6.2 8 5
M10 1.5 75 24 39 7 8 5.5

 

Model Number   Chamfer
Lcf
Precision Overall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of Grooves Square Part Length
Lk
Square Part Width
K
Nominal M x P
G-LS-SPFT
(Long Shank Type)
M3 0.5 2.5P LM1 100 11 18 4 3 6 3.2
M4 0.7 LM2 100 13 21 5 3 7 4
M5 0.8 LM2 100 16 25 5.5 3 7 4.5
M6 1 LM2 100 19 30 6 3 7 4.5
M8 1.25 LM2 150 22 35 6.2 3 8 5
M10 1.5 LM2 150 24 39 7 3 8 5.5

[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
The TiN coating provides excellent wear resistance and welding resistance.
Using a biting portion of 1.5 peaks rather than the conventional 2.5, the number of incomplete teeth can be reduced. (G-SC-SPFT)
The long shank type is ideal for machining screw holes at various depths. (G-LS-SPFT)

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence Included
Surface treatment TiN No. of Grooves 3

Additional Products in this Category

Complementary Products

Tech Support