(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, M-SPFT【5 Pieces Per Package】 (Part Numbers)

Spiral Flute Taps - High Speed Steel, M-SPFT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Supports all work materials from standard steel to difficult-to-cut materials

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image
Part Number
M-SPFT-M3-0.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.546543LM263.2

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image

Model Number
M-SPFT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M20.42.5PLM1408-3252.55 Pieces
M2.50.45LM1449.5-3252.5
M30.5LM2465204363.2
M40.7LM3527225374
M50.8LM3608255.5374.5
M61LM36210306374.5
M81.25LM37013356.2385
M101.5LM37515397385.5
M121.75LM48218428.5396.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


A universal tap that can accommodate all models of work materials from general steel and heat-treated steel to stainless steel.
Cutting chips can be discharged efficiently using a short thread geometry and a special groove shape.

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5 P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Quantity/Pack 5 Piece

Please check the type/dimensions/specifications of the part M-SPFT-M3-0.5 in the Spiral Flute Taps - High Speed Steel, M-SPFT series.

Products like this...

Part Number
M-SPFT-M12-1.75
M-SPFT-M2-0.4
M-SPFT-M2.5-0.45
M-SPFT-M4-0.7
M-SPFT-M5-0.8
M-SPFT-M6-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M121.7582188.53LM496.5

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M20.440832LM152.5

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.50.45449.532LM152.5

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M40.752753LM374

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.86085.53LM374.5

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M61621063LM374.5

Additional Products in this Category

Complementary Products

Tech Support