(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Supports all work materials from standard steel to difficult-to-cut materials
Part Number
Configured Part Number is shown.
Part Number |
---|
M-SPFT-M2-0.4 |
M-SPFT-M2.5-0.45 |
M-SPFT-M3-0.5 |
M-SPFT-M4-0.7 |
M-SPFT-M5-0.8 |
M-SPFT-M6-1 |
M-SPFT-M8-1.25 |
M-SPFT-M10-1.5 |
M-SPFT-M12-1.75 |
Loading...
Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Quantity/ pack | |
M2 | 0.4 | 2.5P | LM1 | 40 | 8 | - | 3 | 2 | 5 | 2.5 | 5 Pieces |
M2.5 | 0.45 | LM1 | 44 | 9.5 | - | 3 | 2 | 5 | 2.5 | ||
M3 | 0.5 | LM2 | 46 | 5 | 20 | 4 | 3 | 6 | 3.2 | ||
M4 | 0.7 | LM3 | 52 | 7 | 22 | 5 | 3 | 7 | 4 | ||
M5 | 0.8 | LM3 | 60 | 8 | 25 | 5.5 | 3 | 7 | 4.5 | ||
M6 | 1 | LM3 | 62 | 10 | 30 | 6 | 3 | 7 | 4.5 | ||
M8 | 1.25 | LM3 | 70 | 13 | 35 | 6.2 | 3 | 8 | 5 | ||
M10 | 1.5 | LM3 | 75 | 15 | 39 | 7 | 3 | 8 | 5.5 | ||
M12 | 1.75 | LM4 | 82 | 18 | 42 | 8.5 | 3 | 9 | 6.5 |
Thread Types | Meter | Number of Chamfered Threads | 2.5 P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Quantity/Pack | 5 Piece |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy