(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, TiAlN Coated, TAC-CTM/TAC-CTML

Thread Mills - Carbide, TiAlN Coated, TAC-CTM/TAC-CTML

Move the mouse over the image to zoom

  • Volume Discount

Threading cutters for stable high-speed processing are available at a special price (C-Value)

TiAlN Coated Carbide Threading Cutter, for Internal Metric Threads:Related Image
Part Number
TAC-CTM-M3-0.5
TAC-CTM-M4-0.7
TAC-CTM-M5-0.8
TAC-CTM-M6-1
TAC-CTM-M8-1.25
TAC-CTM-M10-1.5
TAC-CTM-M12-1.75
TAC-CTM-M16-2
TAC-CTM-M20-2.5
TAC-CTML-M6-1
TAC-CTML-M8-1.25
TAC-CTML-M10-1.5
TAC-CTML-M12-1.75
TAC-CTML-M16-2
TAC-CTML-M20-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Major Diameter
(φ)
Thread Length Shank Diameter
(φ)
No. of Grooves
1 Piece(s)Available

8 Days or more

M30.5572.2563
1 Piece(s)Available

8 Days or more

M40.7572.9763
1 Piece(s)Available

8 Days or more

M50.8573.8863
1 Piece(s)Available

8 Days or more

M61574.51363
1 Piece(s)Available

8 Days or more

M81.2565617.563
1 Piece(s)Available

8 Days or more

M101.5727.52184
1 Piece(s)Available

8 Days or more

M121.75809.526.3104
1 Piece(s)Available

8 Days or more

M162921234124
1 Piece(s)Available

8 Days or more

M202.51051642.5165
1 Piece(s)Available

8 Days or more

M61604.51663
1 Piece(s)Available

8 Days or more

M81.2569621.363
1 Piece(s)Available

8 Days or more

M101.5787.52784
1 Piece(s)Available

8 Days or more

M121.75859.531.5104
1 Piece(s)Available

8 Days or more

M1621001242124
1 Piece(s)Available

8 Days or more

M202.51151652.5165

Loading...

  1. 1

Specifications

TiAlN Coated Carbide Threading Cutter, for Internal Metric Threads:Related Image

Model Number   Major Diameter
D
Overall Length
L
Thread Length
Lc
Shank Diameter
d
No. of Grooves
Nominal M x P
TAC-CTM M3 0.5 2.2 57 5 6 3
M4 0.7 2.9 57 7 6 3
M5 0.8 3.8 57 8 6 3
M6 1 4.5 57 13 6 3
M8 1.25 6 65 17.5 6 3
M10 1.5 7.5 72 21 8 4
M12 1.75 9.5 80 26.3 10 4
M16 2 12 92 34 12 4
M20 2.5 16 105 42.5 16 5
TAC-CTML M6 1 4.5 60 16 6 3
M8 1.25 6 69 21.3 6 3
M10 1.5 7.5 78 27 8 4
M12 1.75 9.5 85 31.5 10 4
M16 2 12 100 42 12 4
M20 2.5 16 115 52.5 16 5



More Information


Processing time is reduced since high-speed cutting is possible.
It can be used both for blind holes and through holes.

 ■ Misumi Threading Cutter Product CNC Program Download Services

Click here

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Tapping Cutter Bore Model For Through Holes / For Blind Holes Coating Presence Included
Surface treatment TiAlN

Additional Products in this Category

Complementary Products

Tech Support