(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

TiN Coated/Non-Coated High-Speed Steel NC Spot Drill 

TiN Coated/Non-Coated High-Speed Steel NC Spot Drill 

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Long service life that's made possible by coating technology. Ideal for hole chamfering and centering

TiN Coated / Non-Coated High-Speed Steel NC Spot Drill:Related Image
Part Number
G-NCSPD2-90
G-NCSPD2-120
G-NCSPD3-90
G-NCSPD3-120
G-NCSPD4-90
G-NCSPD4-120
G-NCSPD5-90
G-NCSPD5-120
G-NCSPD6-90
G-NCSPD6-120
G-NCSPD8-90
G-NCSPD8-120
G-NCSPD10-90
G-NCSPD10-120
G-NCSPD12-90
G-NCSPD12-120
G-NCSPD16-90
G-NCSPD16-120
G-NCSPD20-90
G-NCSPD20-120
NCSPD2-90
NCSPD2-120
NCSPD3-90
NCSPD3-120
NCSPD4-90
NCSPD4-120
NCSPD5-90
NCSPD5-120
NCSPD6-90
NCSPD6-120
NCSPD8-90
NCSPD8-120
NCSPD10-90
NCSPD10-120
NCSPD12-90
NCSPD12-120
NCSPD16-90
NCSPD16-120
NCSPD20-90
NCSPD20-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Double Angle (θ) Outer Diameter (D)
(mm)
Work Material Coating Presence Coating Type Shank Diameter (d) Tip Core Thickness Overall Length L Groove Length ℓ
1 Piece(s)Available

8 Days or more

902General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN20.15 – 0.30498
1 Piece(s)Available

8 Days or more

1202General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN20.21 – 0.26498
1 Piece(s)Available

8 Days or more

903General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN30.20 – 0.405010
1 Piece(s)Available

8 Days or more

1203General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN30.33 – 0.395010
1 Piece(s)Available

8 Days or more

904General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN40.50 – 0.705212
1 Piece(s)Available

8 Days or more

1204General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN40.44 – 0.525212
1 Piece(s)Available

8 Days or more

905General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN50.60 – 0.806015
1 Piece(s)Available

8 Days or more

1205General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN50.55 – 0.656015
1 Piece(s)Available

8 Days or more

906General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN60.70 – 0.906620
1 Piece(s)Available

8 Days or more

1206General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN60.66 – 0.786620
1 Piece(s)Available

8 Days or more

908General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN80.80 – 1.207925
1 Piece(s)Available

8 Days or more

1208General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN80.88 – 1.047925
1 Piece(s)Available

8 Days or more

9010General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN101.10 – 1.508925
1 Piece(s)Available

8 Days or more

12010General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN101.10 – 1.318925
1 Piece(s)Available

8 Days or more

9012General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN121.40 – 1.8010230
1 Piece(s)Available

8 Days or more

12012General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN121.32 – 1.5710230
1 Piece(s)Available

8 Days or more

9016General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN161.80 – 2.2011535
1 Piece(s)Available

8 Days or more

12016General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN161.76 – 2.0911535
1 Piece(s)Available

8 Days or more

9020General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN202.20 – 2.6013140
1 Piece(s)Available

8 Days or more

12020General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]IncludedTiN202.20 – 2.6113140
1 Piece(s)Available

8 Days or more

902General Steel[○]NoneNon-Coated20.15 – 0.30498
1 Piece(s)Available

8 Days or more

1202General Steel[○]NoneNon-Coated20.21 – 0.26498
1 Piece(s)Available

8 Days or more

903General Steel[○]NoneNon-Coated30.20 – 0.405010
1 Piece(s)Available

8 Days or more

1203General Steel[○]NoneNon-Coated30.33 – 0.395010
1 Piece(s)Available

8 Days or more

904General Steel[○]NoneNon-Coated40.50 – 0.705212
1 Piece(s)Available

8 Days or more

1204General Steel[○]NoneNon-Coated40.44 – 0.525212
1 Piece(s)Available

8 Days or more

905General Steel[○]NoneNon-Coated50.60 – 0.806015
1 Piece(s)Available

8 Days or more

1205General Steel[○]NoneNon-Coated50.55 – 0.656015
1 Piece(s)Available

8 Days or more

906General Steel[○]NoneNon-Coated60.70 – 0.906620
1 Piece(s)Available

8 Days or more

1206General Steel[○]NoneNon-Coated60.66 – 0.786620
1 Piece(s)Available

8 Days or more

908General Steel[○]NoneNon-Coated80.80 – 1.207925
1 Piece(s)Available

8 Days or more

1208General Steel[○]NoneNon-Coated80.88 – 1.047925
1 Piece(s)Available

8 Days or more

9010General Steel[○]NoneNon-Coated101.10 – 1.508925
1 Piece(s)Available

8 Days or more

12010General Steel[○]NoneNon-Coated101.10 – 1.318925
1 Piece(s)Available

8 Days or more

9012General Steel[○]NoneNon-Coated121.40 – 1.8010230
1 Piece(s)Available

8 Days or more

12012General Steel[○]NoneNon-Coated121.32 – 1.5710230
1 Piece(s)Available

8 Days or more

9016General Steel[○]NoneNon-Coated161.80 – 2.2011535
1 Piece(s)Available

8 Days or more

12016General Steel[○]NoneNon-Coated161.76 – 2.0911535
1 Piece(s)Available

8 Days or more

9020General Steel[○]NoneNon-Coated202.20 – 2.6013140
1 Piece(s)Available

8 Days or more

12020General Steel[○]NoneNon-Coated202.20 – 2.6113140

Loading...

  1. 1

Specifications

TiN Coated / Non-Coated High-Speed Steel NC Spot Drill:Related Image

Model NumberDiameter
D
Double Angle
θ
Center ThicknessGroove Length
Overall Length
L
Shank Diameter
d
G-NCSPD
(TiN coating)

NCSPD
(Non-coated)
290°0.15 ~ 0.30 8492
30.20 ~ 0.4010503
40.50 ~ 0.7012524
50.60 ~ 0.8015605
60.70 ~ 0.9020666
80.80 ~ 1.2025798
101.10 ~ 1.50258910
121.40 ~ 1.803010212
161.80 ~ 2.203511516
202.20 ~ 2.604013120
2120°0.21 ~ 0.26 8492
30.33 ~ 0.3910503
40.44 ~ 0.5212524
50.55 ~ 0.6515605
60.66 ~ 0.7820666
80.88 ~ 1.0425798
101.10 ~ 1.31258910
121.32 ~ 1.573010212
161.76 ~ 2.093511516
202.20 ~ 2.614013120


For Cutting Conditions, Refer to >>Click here.

More Information


The adoption of the TiN-coating provides for high-speed machining / long life. (G-NCSPD)

Basic Information

Use Centering (Positioning) / Hole Chamfer Single Blade / Double Blade Single Blade Peripheral Blade Availability None
Tool Material Type Cobalt High-Speed Steel Diameter Tolerance h7 Tolerance of Shank Diameter h7

Additional Products in this Category

Complementary Products

Tech Support