(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, SG-SD【1-10 Pieces Per Package】

HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, SG-SD

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

With a wide range of response capabilities for everything from general steel to difficult-to-cut materials, this drill is ideal for challenging deep drilling jobs

TiN Coated High-Speed Steel Drill, Straight Shank / Regular:Related Image
Part Number
SG-SD1-PACK
SG-SD1.1-PACK
SG-SD1.2-PACK
SG-SD1.3-PACK
SG-SD1.4-PACK
SG-SD1.5-PACK
SG-SD1.6-PACK
SG-SD1.7-PACK
SG-SD1.8-PACK
SG-SD1.9-PACK
SG-SD2-PACK
SG-SD2.1-PACK
SG-SD2.2-PACK
SG-SD2.3-PACK
SG-SD2.4-PACK
SG-SD2.5-PACK
SG-SD2.6-PACK
SG-SD2.7-PACK
SG-SD2.8-PACK
SG-SD2.9-PACK
SG-SD3
SG-SD3-PACK
SG-SD3.1
SG-SD3.1-PACK
SG-SD3.2
SG-SD3.2-PACK
SG-SD3.3
SG-SD3.3-PACK
SG-SD3.4
SG-SD3.4-PACK
SG-SD3.5
SG-SD3.5-PACK
SG-SD3.6
SG-SD3.6-PACK
SG-SD3.7
SG-SD3.7-PACK
SG-SD3.8
SG-SD3.8-PACK
SG-SD3.9
SG-SD3.9-PACK
SG-SD4
SG-SD4-PACK
SG-SD4.1
SG-SD4.1-PACK
SG-SD4.2
SG-SD4.2-PACK
SG-SD4.3
SG-SD4.3-PACK
SG-SD4.4
SG-SD4.4-PACK
SG-SD4.5
SG-SD4.5-PACK
SG-SD4.6
SG-SD4.6-PACK
SG-SD4.7
SG-SD4.7-PACK
SG-SD4.8
SG-SD4.8-PACK
SG-SD4.9
SG-SD4.9-PACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Packed Products Thinning Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

11234Packed ProductsNone10 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.11436Packed ProductsNone1.10 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.21638Packed ProductsNone1.20 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.31638Packed ProductsNone1.30 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.41840Packed ProductsNone1.40 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.51840Packed ProductsNone1.50 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.62043Packed ProductsNone1.60 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.72043Packed ProductsNone1.70 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.82246Packed ProductsNone1.80 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.92246Packed ProductsNone1.90 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22449Packed ProductsNone20 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.12449Packed ProductsNone2.10 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.22753Packed ProductsNone2.20 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.32753Packed ProductsNone2.30 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.43057Packed ProductsIncluded2.40 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.53057Packed ProductsIncluded2.50 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.63057Packed ProductsIncluded2.60 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.73361Packed ProductsIncluded2.70 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.83361Packed ProductsIncluded2.80 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.93361Packed ProductsIncluded2.90 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

33361Loose (1 Piece)Included30 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

33361Packed ProductsIncluded30 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

3.13665Loose (1 Piece)Included3.10 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.13665Packed ProductsIncluded3.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.23665Loose (1 Piece)Included3.20 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.23665Packed ProductsIncluded3.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.33665Loose (1 Piece)Included3.30 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.33665Packed ProductsIncluded3.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.43970Loose (1 Piece)Included3.40 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.43970Packed ProductsIncluded3.40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.53970Loose (1 Piece)Included3.50 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.53970Packed ProductsIncluded3.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.63970Loose (1 Piece)Included3.60 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.63970Packed ProductsIncluded3.60 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.73970Loose (1 Piece)Included3.70 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.73970Packed ProductsIncluded3.70 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.84375Loose (1 Piece)Included3.80 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.84375Packed ProductsIncluded3.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.94375Loose (1 Piece)Included3.90 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.94375Packed ProductsIncluded3.90 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

44375Loose (1 Piece)Included40 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

44375Packed ProductsIncluded40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.14375Loose (1 Piece)Included4.10 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.14375Packed ProductsIncluded4.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.24375Loose (1 Piece)Included4.20 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.24375Packed ProductsIncluded4.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.34780Loose (1 Piece)Included4.30 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.34780Packed ProductsIncluded4.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.44780Loose (1 Piece)Included4.40 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.44780Packed ProductsIncluded4.40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.54780Loose (1 Piece)Included4.50 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.54780Packed ProductsIncluded4.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.64780Loose (1 Piece)Included4.60 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.64780Packed ProductsIncluded4.60 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.74780Loose (1 Piece)Included4.70 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.74780Packed ProductsIncluded4.70 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.85286Loose (1 Piece)Included4.80 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.85286Packed ProductsIncluded4.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.95286Loose (1 Piece)Included4.90 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.95286Packed ProductsIncluded4.90 ~ -0.018-0.010 ~ -0.085

Loading...

Specifications

TiN Coated High-Speed Steel Drill, Straight Shank / Regular:Related Image

Model Number
SG-SD
1 Pack Unit 5 ~ 10 Pieces Included 1 Piece Unit

Diameter
D
Groove Length
Overall Length
L
Pack Product
Qty
1123410 Pieces
1.1143610 Pieces
1.2163810 Pieces
1.3163810 Pieces
1.4184010 Pieces
1.5184010 Pieces
1.6204310 Pieces
1.7204310 Pieces
1.8224610 Pieces
1.9224610 Pieces
2244910 Pieces
2.1244910 Pieces
2.2275310 Pieces
2.3275310 Pieces
2.4305710 Pieces
2.5305710 Pieces
2.6305710 Pieces
2.7336110 Pieces
2.8336110 Pieces
2.9336110 Pieces
3336110 Pieces
3.1366510 Pieces
3.2366510 Pieces
3.3366510 Pieces
3.4397010 Pieces
3.5397010 Pieces
3.6397010 Pieces
3.7397010 Pieces
3.8437510 Pieces
3.9437510 Pieces
4437510 Pieces
4.1437510 Pieces
4.2437510 Pieces
4.3478010 Pieces
4.4478010 Pieces
4.5478010 Pieces
4.6478010 Pieces
4.7478010 Pieces
4.8528610 Pieces
4.9528610 Pieces
5528610 Pieces
5.1528610 Pieces
5.2528610 Pieces
5.3528610 Pieces
5.4579310 Pieces
5.5579310 Pieces
5.6579310 Pieces
5.7579310 Pieces
5.8579310 Pieces
5.9579310 Pieces
6579310 Pieces
6.16310110 Pieces
6.26310110 Pieces
6.36310110 Pieces
6.46310110 Pieces
6.56310110 Pieces
6.66310110 Pieces
6.76310110 Pieces
6.86910910 Pieces
6.96910910 Pieces
76910910 Pieces
7.16910910 Pieces
7.26910910 Pieces
7.46910910 Pieces
7.56910910 Pieces
7.67511710 Pieces
7.7751175 Pieces
7.8751175 Pieces
7.9751175 Pieces
8751175 Pieces
8.1751175 Pieces
8.2751175 Pieces
8.3751175 Pieces
8.4751175 Pieces
8.5751175 Pieces
9811255 Pieces
9.5811255 Pieces
9.8871335 Pieces
1087133
10.587133
12.5101151
For Cutting Conditions, Refer to >>Click here.

More Information


A combination of cobalt high-speed steel and TiN coating provides excellent heat resistance.
Deep holes can now be drilled very efficiently thanks to a special drill geometry.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt High-Speed Steel Link Model Straight Shank
Coating Presence Included Coating Type TiN Oil-Hole Presence None
Point Angle(°) 130

Additional Products in this Category

Complementary Products

Tech Support