(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide NC Spot Drill 

Carbide NC Spot Drill 

Move the mouse over the image to zoom

  • Volume Discount

Non-coated design enables the edge of the tip to stand achieving superior chamfer performance.

Carbide NC Spot Drill:Related Image
Part Number
SEC-NCSPD0.3
SEC-NCSPD0.6
SEC-NCSPD0.9
SEC-NCSPD1.2
SEC-NCSPD1.5
SEC-NCSPD2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Tip Diameter D Tip Core Thickness Groove Length ℓ
1 Piece(s)Available

8 Days or more

0.30.30.040.9
1 Piece(s)Available

8 Days or more

0.60.60.041.8
1 Piece(s)Available

8 Days or more

0.90.90.062.7
1 Piece(s)Available

8 Days or more

1.21.20.13.6
1 Piece(s)Available

8 Days or more

1.51.50.134.5
1 Piece(s)Available

8 Days or more

220.256

Loading...

  1. 1

Specifications

Carbide NC Spot Drill:Related Image

Model Number Center ThicknessLength Under Neck
Overall Length
L
Shank Diameter
d
Diameter
D
SEC-NCSPD0.30.040.9403
0.60.041.8
0.90.062.7
1.20.13.6
1.50.134.5
20.256


For cutting conditions, refer to >>Click here.

More Information


The non-coated design allows the edge of the tip to stand, achieving a high cut-off performance.
Ideal for high-accuracy spot drilling.

Basic Information

Use Centering (Positioning) / Hole Chamfer Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Carbide Coating Presence None
Shank Diameter (d) 3 Overall Length L 40 Diameter Tolerance h6
Tolerance of Shank Diameter h6

Additional Products in this Category

Complementary Products

Tech Support