(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Straight Cutting Edge, Regular

Carbide Solid Drill Bits - Straight Shank, Straight Cutting Edge, Regular

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A general-purpose carbide drill that supports a wide range of applications.

Carbide Drill, Straight Shank / Regular:Related Image
Part Number
C-SDS1
C-SDS1.1
C-SDS1.2
C-SDS1.3
C-SDS1.4
C-SDS1.5
C-SDS1.6
C-SDS1.7
C-SDS1.8
C-SDS1.9
C-SDS2
C-SDS2.1
C-SDS2.2
C-SDS2.3
C-SDS2.4
C-SDS2.5
C-SDS2.6
C-SDS2.8
C-SDS2.9
C-SDS3
C-SDS3.1
C-SDS3.2
C-SDS3.3
C-SDS3.4
C-SDS3.5
C-SDS3.6
C-SDS3.7
C-SDS3.8
C-SDS3.9
C-SDS4
C-SDS4.2
C-SDS4.3
C-SDS4.4
C-SDS4.5
C-SDS4.6
C-SDS4.8
C-SDS4.9
C-SDS5
C-SDS5.1
C-SDS5.2
C-SDS5.4
C-SDS5.5
C-SDS6
C-SDS6.2
C-SDS6.5
C-SDS6.7
C-SDS6.8
C-SDS7
C-SDS7.1
C-SDS7.5
C-SDS8
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter
1 Piece(s)Available

8 Days or more

1123410 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.114361.10 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.216381.20 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.316381.30 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.418401.40 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.518401.50 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.620431.60 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.720431.70 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.822461.80 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

1.922461.90 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2244920 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.124492.10 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.227532.20 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.327532.30 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.430572.40 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.530572.50 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.630572.60 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.833612.80 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

2.933612.90 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

3336130 ~ -0.0100 ~ -0.010
1 Piece(s)Available

8 Days or more

3.136653.10 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.236653.20 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.336653.30 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.439703.40 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.539703.50 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.639703.60 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.739703.70 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.843753.80 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

3.943753.90 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4437540 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.243754.20 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.347804.30 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.447804.40 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.547804.50 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.647804.60 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.852864.80 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

4.952864.90 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

5528650 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

5.152865.10 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

5.252865.20 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

5.457935.40 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

5.557935.50 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

6579360 ~ -0.0120 ~ -0.012
1 Piece(s)Available

8 Days or more

6.2631016.20 ~ -0.0150 ~ -0.015
1 Piece(s)Available

8 Days or more

6.5631016.50 ~ -0.0150 ~ -0.015
1 Piece(s)Available

8 Days or more

6.7631016.70 ~ -0.0150 ~ -0.015
1 Piece(s)Available

8 Days or more

6.8691096.80 ~ -0.0150 ~ -0.015
1 Piece(s)Available

8 Days or more

76910970 ~ -0.0150 ~ -0.015
1 Piece(s)Available

22 Days or more

7.1691097.10 ~ -0.0150 ~ -0.015
1 Piece(s)Available

8 Days or more

7.5691097.50 ~ -0.0150 ~ -0.015
1 Piece(s)Available

8 Days or more

87511780 ~ -0.0150 ~ -0.015

Loading...

  1. 1

Specifications

Carbide Drill, Straight Shank / Regular:Related Image

Model Number
C-SDS
Diameter
D
Groove Length
Overall Length
L
11234
1.11436
1.21638
1.31638
1.41840
1.51840
1.62043
1.72043
1.82246
1.92246
22449
2.12449
2.22753
2.32753
2.43057
2.53057
2.63057
2.83361
2.93361
33361
3.13665
3.23665
3.33665
3.43970
3.53970
3.63970
3.73970
3.84375
3.94375
44375
4.24375
4.34780
4.44780
4.54780
4.64780
4.74780
4.85286
4.95286
55286
5.15286
5.25286
5.35286
5.45793
5.55793
5.65793
65793
6.263101
6.463101
6.563101
6.763101
6.869109
769109
7.169109
7.269109
7.569109
875117


For Cutting Conditions, Refer to >>Click here.

More Information


A general-purpose carbide drill that supports a wide range of applications.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Link Model Straight Shank
Coating Presence None Oil-Hole Presence None Point Angle(°) 118
Thinning Included

Additional Products in this Category

Complementary Products

Tech Support