(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Blade diameter can be selected from extensive lineup of flute lengths in 0.01 mm increments
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Flute Diameter D | Blade Length ℓ | Overall Length L | Shank Diameter d | Grip Length L1 |
3.01 ~3.49 | 3.5 | 40 | 6 | 28 |
3.51 ~3.99 | 4 | 40 | 6 | 29 |
4.01 ~4.49 | 4.5 | 40 | 6 | 30 |
4.51 ~4.99 | 5 | 40 | 6 | 31 |
5.01 ~5.49 | 5.5 | 40 | 6 | 32 |
5.51 ~5.99 | 6 | 40 | 6 | 31 |
7.51 ~7.99 | 8 | 50 | 8 | 39 |
9.51 ~9.99 | 10 | 60 | 10 | 47 |
11.51 ~ 11.99 | 12 | 65 | 12 | 50 |
Flute Diameter D | Blade Length ℓ | Overall Length L | Shank Diameter d |
3.51 ~3.99 | 10 | 50 | 6 |
4.51 ~4.99 | 12.5 | 55 | 6 |
5.51 ~5.99 | 15 | 60 | 6 |
7.51 ~7.99 | 20 | 70 | 8 |
9.51 ~9.99 | 25 | 80 | 10 |
11.51 ~ 11.99 | 30 | 85 | 12 |
Flute Diameter D | Blade Length ℓ | Overall Length L | Shank Diameter d |
3.51 ~3.99 | 14 | 50 | 6 |
4.51 ~4.99 | 17.5 | 55 | 6 |
5.51 ~5.99 | 21 | 60 | 6 |
7.51 ~7.99 | 28 | 70 | 8 |
9.51 ~9.99 | 35 | 80 | 10 |
11.51 ~ 11.99 | 42 | 95 | 12 |
Flute Diameter D | Blade Length ℓ | Overall Length L | Shank Diameter d |
3.01 ~3.49 | 5.25 | 45 | 6 |
3.51 ~3.99 | 6 | 45 | 6 |
4.01 ~4.49 | 6.75 | 45 | 6 |
4.51 ~4.99 | 7.5 | 45 | 6 |
5.01 ~5.49 | 8.25 | 45 | 6 |
5.51 ~5.99 | 9 | 45 | 6 |
7.51 ~7.99 | 12 | 60 | 8 |
9.51 ~9.99 | 15 | 70 | 10 |
11.51 ~ 11.99 | 18 | 75 | 12 |
15.51 ~ 15.99 | 24 | 100 | 16 |
19.51 ~ 19.99 | 30 | 105 | 20 |
Flute Diameter D | Blade Length ℓ | Overall Length L | Shank Diameter d |
3.01 ~3.49 | 14 | 50 | 6 |
3.51 ~3.99 | 16 | 60 | 6 |
4.01 ~4.49 | 18 | 60 | 6 |
4.51 ~4.99 | 20 | 60 | 6 |
5.01 ~5.49 | 22 | 60 | 6 |
5.51 ~5.99 | 24 | 60 | 6 |
7.51 ~7.99 | 32 | 100 | 8 |
9.51 ~9.99 | 40 | 100 | 10 |
11.51 ~ 11.99 | 48 | 100 | 12 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Helix Angle (θ) | Standard Helix (30 to 40°) |
Additional Classification | Manufactured Product | Tolerance of OD(mm) | 0 ~ -0.02 | ● Inventory Product □ Manufacturer Product | □ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy