(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The non-coated 2-blade type is available from φ1 up to φ50
Part Number
Configured Part Number is shown.
Part Number |
---|
EM2L3 |
EM2L4 |
EM2L5 |
EM2L6 |
EM2L7 |
EM2L8 |
EM2L9 |
EM2L10 |
EM2L11 |
EM2L12 |
EM2L13 |
EM2L14 |
EM2L15 |
EM2L16 |
EM2L18 |
EM2L19 |
EM2L20 |
EM2L21 |
EM2L22 |
EM2L23 |
EM2L25 |
EM2L26 |
EM2L28 |
EM2L30 |
EM2L32 |
EM2L35 |
EM2L38 |
EM2L40 |
Loading...
Model Number
EM2L
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
3 | 15 | 60 | 15° | 6 |
4 | 20 | 60 | 15° | 8 |
5 | 25 | 60 | 15° | 8 |
6 | 25 | 60 | 15° | 8 |
7 | 35 | 75 | 15° | 10 |
8 | 35 | 75 | 15° | 10 |
9 | 45 | 90 | 15° | 10 |
10 | 45 | 90 | — | 10 |
11 | 55 | 105 | 15° | 12 |
12 | 55 | 105 | — | 12 |
13 | 55 | 105 | — | 12 |
14 | 55 | 110 | 15° | 16 |
15 | 65 | 120 | 15° | 16 |
16 | 65 | 120 | — | 16 |
18 | 65 | 120 | — | 16 |
19 | 75 | 140 | 15° | 20 |
20 | 75 | 140 | — | 20 |
21 | 75 | 140 | — | 20 |
22 | 75 | 140 | — | 20 |
23 | 90 | 160 | 15° | 25 |
25 | 90 | 160 | — | 25 |
26 | 90 | 160 | — | 25 |
28 | 90 | 160 | — | 25 |
30 | 90 | 160 | — | 25 |
32 | 95 | 180 | — | 32 |
35 | 100 | 185 | — | 32 |
38 | 105 | 190 | — | 32 |
40 | 110 | 195 | — | 32 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Cast Iron / Aluminum / Copper | Type of Flute | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Coating | Non-Coated |
Helix Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Tolerance(mm) | 0 ~ -0.03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy