(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Powdered high-speed steel and non-coated 4-blade series
Part Number
Configured Part Number is shown.
PM-EM4L4
Loading...
Model Number
PM-EM4L
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
3 | 15 | 60 | 15° | 6 |
4 | 20 | 60 | 15° | 8 |
5 | 25 | 60 | 15° | 8 |
6 | 25 | 60 | 15° | 8 |
7 | 35 | 75 | 15° | 10 |
8 | 35 | 75 | 15° | 10 |
9 | 45 | 90 | 15° | 10 |
10 | 45 | 90 | — | 10 |
12 | 55 | 105 | — | 12 |
14 | 55 | 110 | 15° | 16 |
16 | 65 | 120 | — | 16 |
18 | 65 | 120 | — | 16 |
20 | 75 | 140 | — | 20 |
25 | 90 | 160 | — | 25 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper | Type of Flute | Square | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Powdered High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Coating | Non-Coated |
Helix Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Tolerance(mm) | 0 ~ -0.02 |
Please check the type/dimensions/specifications of the part PM-EM4L4 in the Powdered High-Speed Steel Square End Mill, 4-Flute/Regular/Non-Coated Model, Long series.
Part Number |
---|
PM-EM4L16 |
PM-EM4L18 |
PM-EM4L20 |
PM-EM4L5 |
PM-EM4L6 |
PM-EM4L7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy