(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The durability has been remarkably improved with the superior heat resistance and film hardness of the AS coating over conventional products
Part Number
Configured Part Number is shown.
AS-EM4R6
Loading...
Model Number
AS-EM4R
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
3 | 12 | 55 | 15° | 6 |
4 | 15 | 57 | 15° | 6 |
5 | 19 | 63 | 15° | 6 |
6 | 19 | 63 | — | 6 |
7 | 28 | 78 | 15° | 10 |
8 | 28 | 78 | 15° | 10 |
9 | 34 | 84 | 15° | 10 |
10 | 34 | 84 | — | 10 |
11 | 40 | 97 | 15° | 12 |
12 | 40 | 97 | — | 12 |
13 | 40 | 97 | — | 12 |
14 | 40 | 97 | — | 12 |
15 | 48 | 108 | 15° | 16 |
16 | 48 | 108 | — | 16 |
18 | 48 | 108 | — | 16 |
19 | 56 | 122 | 15° | 20 |
20 | 56 | 122 | — | 20 |
21 | 56 | 122 | — | 20 |
22 | 56 | 122 | — | 20 |
23 |
68 |
144 | 15° | 25 |
25 |
68 |
144 | — | 25 |
30 |
68 |
144 | — | 25 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper | Type of Flute | Square | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Coating | For High Hardness (Silicone-Based) |
Helix Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Tolerance(mm) | 0 ~ +0.03 |
Please check the type/dimensions/specifications of the part AS-EM4R6 in the AS Coated High-Speed Steel Square End Mill, 4-Flute/Regular series.
Part Number |
---|
AS-EM4R13 |
AS-EM4R14 |
AS-EM4R15 |
AS-EM4R7 |
AS-EM4R8 |
AS-EM4R9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy