(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Square End Mill, 2-Flute/4D Flute Length (Long) Model

XAL Series Carbide Square End Mill, 2-Flute/4D Flute Length (Long) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A long blade length type that is compatible with deep engraving [C-Value]

  • XAL
  • General Steel
  • 2 Flutes
XAL Series Carbide Square End Mill, 2-Flute / 4D Flute Length (Long) Model:Related Image
Part Number
XAL-EM2L0.5
XAL-EM2L1
XAL-EM2L1.5
XAL-EM2L2
XAL-EM2L2.5
XAL-EM2L3
XAL-EM2L3.5
XAL-EM2L4
XAL-EM2L4.5
XAL-EM2L5
XAL-EM2L5.5
XAL-EM2L6
XAL-EM2L8
XAL-EM2L10
XAL-EM2L12
XAL-PEM2L0.5
XAL-PEM2L1
XAL-PEM2L1.2
XAL-PEM2L1.5
XAL-PEM2L1.8
XAL-PEM2L2
XAL-PEM2L2.5
XAL-PEM2L3
XAL-PEM2L3.5
XAL-PEM2L4
XAL-PEM2L4.5
XAL-PEM2L5
XAL-PEM2L5.5
XAL-PEM2L6
XAL-PEM2L8
XAL-PEM2L10
XAL-PEM2L12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Work Material Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Geometry Figure
1 Piece(s)Available

8 Days or more

0.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]2445Flat Surface / Side Surface / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4445Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

1.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]6445Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]8445Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

2.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]10445Flat Surface / Side Surface / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]12650Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

3.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]14650Flat Surface / Side Surface / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]16660Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

4.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]18660Flat Surface / Side Surface / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]20660Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

5.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]22660Flat Surface / Side Surface / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]24660Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]328100Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

10General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4010100Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

12General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4812100Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

0.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]2445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4.8445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]6445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]7.2445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]8445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]10445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]12650Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]14650Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]16660Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

4.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]18660Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]20660Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

5.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]22660Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]24660Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner2
1 Piece(s)Available

8 Days or more

8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]328100Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner2
1 Piece(s)Available

8 Days or more

10General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4010100Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner2
1 Piece(s)Available

8 Days or more

12General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4812100Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner2

Loading...

  1. 1

Specifications

XAL Series Carbide Square End Mill, 2-Flute / 4D Flute Length (Long) Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure Standards Y/N
Outer Diameter
D
Standard Sharp Edge
XAL-EM2L
(Standard)

XAL-PEM2L
(Sharp Edge)
0.5 2 45 4 1
1 4 45 4 1
1.2 4.8 45 4 1 No Standards
1.5 6 45 4 1
1.8 7.2 45 4 1 No Standards
2 8 45 4 1
2.5 10 45 4 1
3 12 50 6 1
3.5 14 50 6 1
4 16 60 6 1
4.5 18 60 6 1
5 20 60 6 1
5.5 22 60 6 1
6 24 60 6 2
8 32 100 8 2
10 40 100 10 2
12 48 100 12 2

More Information


An affordable set price that moves according to quantity from 3 pieces and up.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
2-flute end mill with a wide operating range. Use for a variety of applications.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

Basic Information

Number of Flutes(sheet) 2 Model Square Coating For General Steel (AlCrN etc.)
Helix Angle (θ) Standard Helix (30 to 40°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support