(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plane Milling Cutter, End Mill Model

Plane Milling Cutter, End Mill Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-precision plane milling cutter with the cutting angle of 45°

Plane Milling Cutter, End Mill Model:Related Image
Part Number
MHEK-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Specifications

Plane Milling Cutter, End Mill Model:Related Image

Model Number
MHEK

Outer Diameter
D
Shank Diameter
d
Overall Length
L
D1 ℓ1 Number of Flutes Applicable Tip
32 32 125 44 40 3 SEET13T3L
SEET13T3M
SEMT13T3M
40 32 125 52
50 32 125 63 4

More Information

●Recommended Cutting Conditions
Plane Milling Cutter, End Mill Model:Related Image

Basic Information

Processing Applications Flat Surface / Chamfer Outer Diameter D(φ) 32 Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum
Mounting Method Center Ring Plug Finish Classification Rough / Medium Processing Overall Length (L)(mm) 125
Shank Diameter (d)(mm) 32 Number of Flutes(sheet) 3 Applicable Tip Material Model Carbide Coating
Length Under Neck (ℓ1)(mm) 40 D1(mm) 44 Applicable Tip SEET13T3L / SEET13T3M / SEMT13T3M

Please check the type/dimensions/specifications of the part MHEK-32 in the Plane Milling Cutter, End Mill Model series.

Additional Products in this Category

Complementary Products

Tech Support