(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Ball End Mill for Resin Machining, 2-Flute/Short Model

Carbide Ball End Mill for Resin Machining, 2-Flute/Short Model
  • Volume Discount

Sharp edge that's suitable for machining resin

  • Non-Coated
  • Resin
  • 2 Flutes
  • S (Short)

Carbide Ball End Mill for Resin Machining, 2-Flute / Short Model:Related Image

Part Number
SEC-PLBEM2S0.5
SEC-PLBEM2S1
SEC-PLBEM2S1.5
SEC-PLBEM2S2
SEC-PLBEM2S3
SEC-PLBEM2S4
SEC-PLBEM2S5
SEC-PLBEM2S6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)Available

8 Days or more

0.51.55041115°
1 Piece(s)Available

8 Days or more

136062115°
1 Piece(s)Available

8 Days or more

1.54.56063115°
1 Piece(s)Available

8 Days or more

267064115°
1 Piece(s)Available

8 Days or more

3990662-
1 Piece(s)Available

8 Days or more

412100882-
1 Piece(s)Available

8 Days or more

51511010102-
1 Piece(s)Available

8 Days or more

61812012122-

Loading...

  1. 1

Specifications

Carbide Ball End Mill for Resin Machining, 2-Flute / Short Model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
SEC-PLBEM2S 0.5 1.5 1 50 4 1
1 3 2 60 6 1
1.5 4.5 3 60 6 1
2 6 4 70 6 1
3 9 6 90 6 2
4 12 8 100 8 2
5 15 10 110 10 2
6 18 12 120 12 2


For Cutting Conditions, Refer to >>Click here.

More Information


A cutting edge shape that is ideal for machining resin.
It is suitable for machining aluminum, copper and other non-ferrous materials.

Basic Information

Model Bore Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2
Coating Non-Coated R Precision(µm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification Stocked Product Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support