(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Chamfering End Mill for Aluminum Machining, 2-Flute

Carbide Chamfering End Mill for Aluminum Machining, 2-Flute

Move the mouse over the image to zoom

  • Volume Discount

The sharp helix blade achieves the clean machined surface with less burr

  • Non-Coated
  • Aluminum
  • 2 Flutes

Carbide Chamfering End Mill for Aluminum Machining, 2-Flute:Related Image

Part Number
SEC-ALMEM3-90
SEC-ALMEM4-90
SEC-ALMEM6-90
SEC-ALMEM8-90
SEC-ALMEM10-90
SEC-ALMEM12-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Tip Diameter D Flute Length ℓ Overall Length L
1 Piece(s)Available

8 Days or more

330.81.150
1 Piece(s)Available

8 Days or more

440.81.650
1 Piece(s)Available

8 Days or more

6612.560
1 Piece(s)Available

8 Days or more

8813.560
1 Piece(s)Available

8 Days or more

101014.565
1 Piece(s)Available

8 Days or more

121215.575

Loading...

  1. 1

Specifications

Carbide Chamfering End Mill for Aluminum Machining, 2-Flute:Related Image

Model Number   Beveling Angle
θ
Tip Diameter
D1
Flute Length
Overall Length
L
Shank Diameter
d
Outer Diameter
D
SEC-ALMEM 3 90° 0.8 1.1 50 3
4 90° 0.8 1.6 50 4
6 90° 1 2.5 60 6
8 90° 1 3.5 60 8
10 90° 1 4.5 65 10
12 90° 1 5.5 75 12


For Cutting Conditions, Refer to >>Click here.

More Information


The sharp helix blade shape achieves a clean machined surface with fewer burrs. Furthermore it prevents the built-up edge that's unique to aluminum.

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Double Angle (θ) 90 Work Material Aluminum / Copper / Graphite / Resin
Single Blade / Double Blade Single Blade Peripheral Blade Availability None Tool Material Type Carbide
Coating Presence None Diameter Tolerance 0 – -0.02 Tolerance of Shank Diameter h6

Additional Products in this Category

Complementary Products

Tech Support