(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Coated Carbide Radius End Mill for Aluminum Machining, 2-Flute/Regular Model

DLC Coated Carbide Radius End Mill for Aluminum Machining, 2-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

In addition to the standard products, the radius can be selected extensively for manufactured products

  • DLC
  • Aluminum
  • 2 Flutes
  • R (Regular)

DLC Coated Carbide Radius End Mill for Aluminum Machining, 2-Flute / Regular Model:Related Image

Part Number
DLC-CR-ALHEM2R2-R0.2
DLC-CR-ALHEM2R3-R0.5
DLC-CR-ALHEM2R4-R0.5
DLC-CR-ALHEM2R5-R0.5
DLC-CR-ALHEM2R6-R0.5
DLC-CR-ALHEM2R8-R1
DLC-CR-ALHEM2R10-R1
DLC-CR-ALHEM2R12-R1
SN-DLC-CR-ALHEM2R6-R0.5-[23-37/1]-18
SN-DLC-CR-ALHEM2R8-R1-[29-41/1]-24
SN-DLC-CR-ALHEM2R10-R1-[35-45/1]-30
SN-DLC-CR-ALHEM2R12-R1-[41-50/1]-36
SNR-DLC-CR-ALHEM2R6-R0.5-[23-37/1]-[5-18/1]
SNR-DLC-CR-ALHEM2R8-R1-[29-41/1]-[5-24/1]
SNR-DLC-CR-ALHEM2R10-R1-[35-45/1]-[5-30/1]
SNR-DLC-CR-ALHEM2R12-R1-[41-50/1]-[5-36/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)Available

8 Days or more

20.26404-±0.02Stocked Product1
1 Piece(s)Available

8 Days or more

30.59506-±0.02Stocked Product1
1 Piece(s)Available

8 Days or more

40.512506-±0.02Stocked Product1
1 Piece(s)Available

8 Days or more

50.515556-±0.02Stocked Product1
1 Piece(s)Available

8 Days or more

60.518556-±0.02Stocked Product2
1 Piece(s)Available

8 Days or more

8124658-±0.02Stocked Product2
1 Piece(s)Available

8 Days or more

101307510-±0.02Stocked Product2
1 Piece(s)Available

8 Days or more

121368012-±0.02Stocked Product2
1 Piece(s)

10 Days or more

60.51855623 ~ 37±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

812465829 ~ 41±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10130751035 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12136801241 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.55 ~ 1855623 ~ 37±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 2465829 ~ 41±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 30751035 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 36801241 ~ 50±0.01Cutting Edge R Processing2

Loading...

  1. 1

Specifications

DLC Coated Carbide Radius End Mill for Aluminum Machining, 2-Flute / Regular Model:Related Image

 Model Number
DLC-CR-ALHEM2R (Stocked Product) / T-SEC-ALHEM2R□□-DC (Manufactured Product)

Outer Diameter
D
Radius
R Select (Stocked Product)
CR 0.1mm (Manufactured Product)
Increment Designation
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
2 0.2     6 40 4 1
3   0.5   9 50 6 1
4 0.5 12 50 6 1
  0.1 ~ 1.0  
5 0.5 15 55 6 1
  0.1 ~ 1.5  
6 0.5 18 55 6 2
0.1 ~ 2.0
8     1 24 65 8 2
  0.1 ~ 3.0  
10     1 30 75 10 2
  0.1 ~ 3.0  
12     1 36 80 12 2
  0.1 ~ 3.0  
16 0.1 ~ 3.0 48 110 16 2
20   0.1 ~ 3.0   60 130 20 2

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.

For Cutting Conditions, Refer to >>Click here.

More Information


The DLC coating has excellent wear resistance and deposition resistant properties
that make it ideal for machining non-ferrous metals such as aluminum and copper.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 2 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting Coating DLC Helix Angle (Θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Complementary Products

Tech Support