(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub, Long Shank Model

Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub, Long Shank Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

2 types that are recommended in the standing-wall machining of aluminum

  • Non-Coated
  • Aluminum
  • 3 Flutes
  • B (Stub)

Carbide Square End Mill for Aluminum Machining, 3-Flute / Stub, Long Shank Model:Related Image

Part Number
SEC-LS-ALHEM3B5
SEC-LS-ALHEM3B6
SEC-LS-ALHEM3B8
SEC-LS-ALHEM3B10
SEC-LS-ALHEM3B12
SEC-LS-ALHEM3B14
SEC-LS-ALHEM3B18
SEC-LS-ALHEM3B22
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

59480
1 Piece(s)Available

8 Days or more

69480
1 Piece(s)Available

8 Days or more

8126100
1 Piece(s)Available

8 Days or more

10158130
1 Piece(s)Available

8 Days or more

121810150
1 Piece(s)Available

8 Days or more

142112160
1 Piece(s)Available

8 Days or more

182716180
1 Piece(s)Available

8 Days or more

223320200

Loading...

  1. 1

Specifications

Carbide Square End Mill for Aluminum Machining, 3-Flute / Stub, Long Shank Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
SEC-LS-ALHEM3B 5 9 80 4 1
6 9 80 4 1
8 12 100 6 1
10 15 130 8 1
12 18 150 10 1
14 21 160 12 1
18 27 180 16 1
22 33 200 20 1



For Cutting Conditions, Refer to >>Click here.

More Information


Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
The shank relief also makes it suitable in cases where tool interference may be an issue.
The corners of the blade tip are slightly rounded to prevent chipping when cutting.
The rounded edge of the blade rear end suppresses machining streaks caused by multi-stage machining of side surfaces. (SEC-LS-ALHEM3B Characteristics)
The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth. (SEC-SS-ALHEM3B Characteristics)
It adopts a 3-flute shape to be strong against chatter and is capable of high-speed, high-efficiency machining of grooves. (SEC-SS-ALHEM3B Characteristics)

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry Ultra-Small R
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support