(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The large rake angle prevents the built-up edge that's unique to aluminum
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-ALHEM2L3 |
SEC-ALHEM2L4 |
SEC-ALHEM2L5 |
SEC-ALHEM2L6 |
SEC-ALHEM2L8 |
SEC-ALHEM2L10 |
SEC-ALHEM2L12 |
SN-SEC-ALHEM2L6-[29-47/1]-24 |
SN-SEC-ALHEM2L8-[37-56/1]-32 |
SN-SEC-ALHEM2L10-[45-60/1]-40 |
SN-SEC-ALHEM2L12-[53-70/1]-48 |
SNR-SEC-ALHEM2L6-[29-47/1]-[5-24/1] |
SNR-SEC-ALHEM2L8-[37-56/1]-[5-32/1] |
SNR-SEC-ALHEM2L10-[45-60/1]-[5-40/1] |
SNR-SEC-ALHEM2L12-[53-70/1]-[5-48/1] |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
SEC-ALHEM2L | 3 | 12 | 60 | 6 | 1 |
4 | 16 | 60 | 6 | 1 | |
5 | 20 | 60 | 6 | 1 | |
6 | 24 | 65 | 6 | 2 | |
8 | 32 | 80 | 8 | 2 | |
10 | 40 | 90 | 10 | 2 | |
12 | 48 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Geometry | Sharp Corner | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy