(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral/Short Model

TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Demonstrates phenomenal performance in processing the difficult-to-cut SUS304

  • TS
  • SUS
  • 3 Flutes
  • S (Short)

TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral / Short Model:Related Image

Part Number
TSC-FMS-HEM3S3
TSC-FMS-HEM3S4
TSC-FMS-HEM3S5
TSC-FMS-HEM3S6
TSC-FMS-HEM3S8
TSC-FMS-HEM3S10
TSC-FMS-HEM3S12
TSC-FMS-HEM3S16
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of OD
(mm)
Figure
1 Piece(s)Available

8 Days or more

376600 ~ -0.021
1 Piece(s)Available

8 Days or more

496600 ~ -0.021
1 Piece(s)Available

8 Days or more

5116600 ~ -0.021
1 Piece(s)Available

8 Days or more

614660-0.01 ~ -0.032
1 Piece(s)Available

8 Days or more

818880-0.01 ~ -0.032
1 Piece(s)Available

8 Days or more

10221080-0.01 ~ -0.032
1 Piece(s)Available

8 Days or more

122612100-0.01 ~ -0.032
1 Piece(s)Available

8 Days or more

163516105-0.01 ~ -0.032

Loading...

  1. 1

Specifications

TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral / Short Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
TSC-FMS-HEM3S 3 7 60 6 1
4 9 60 6 1
5 11 60 6 1
6 14 60 6 2
8 18 80 8 2
10 22 80 10 2
12 26 100 12 2
16 35 105 16 2



For Cutting Conditions, Refer to >>Click here.

More Information


An original MISUMI shape that is ideal for machining SUS304 work materials. For work materials with low thermal conductivity that are easily heated up, the proprietary blade shape suppresses the effects of heat on the blade tip, dramatically improving wear resistance and reducing the chances of melting and becoming stuck.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. It achieves a longer lifespan for high speed machining and dry machining of SUS work materials.
A blade shape ideal for machining grooves / side surfaces.
[ ! ]This product has a special groove shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.

TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral / Short Model:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk Geometry C Surface
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support