(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Short Model

TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

45° helix roughing that's capable of high-efficiency machining by high-speed rotation

  • TS
  • General Steel
  • S (Short)

TSC series carbide roughing end mill, 45° spiral / fine pitch / short model:Related Image

Part Number
SN-TSC-HRFPS6-[17-42/1]-12
SN-TSC-HRFPS8-[21-46/1]-16
SN-TSC-HRFPS10-[25-50/1]-20
SN-TSC-HRFPS12-[29-60/1]-24
SN-TSC-HRFPS16-[37-68/1]-32
SN-TSC-HRFPS20-[43-72/1]-38
TSC-HRFPS5
TSC-HRFPS6
TSC-HRFPS7
TSC-HRFPS8
TSC-HRFPS9
TSC-HRFPS10
TSC-HRFPS12
TSC-HRFPS14
TSC-HRFPS16
TSC-HRFPS18
TSC-HRFPS20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

612366017 ~ 42Flat Surface / Side Surface / Groove / Inclined CuttingStandard Neck Relief2
1 Piece(s)

10 Days or more

816487021 ~ 46Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief2
1 Piece(s)

10 Days or more

10204108025 ~ 50Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief2
1 Piece(s)

10 Days or more

12244128529 ~ 60Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief2
1 Piece(s)

10 Days or more

163241610037 ~ 68Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief2
1 Piece(s)

10 Days or more

203842011043 ~ 72Flat Surface / Side Surface / Inclined CuttingStandard Neck Relief2
1 Piece(s)Available

8 Days or more

5103660-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

6123660-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

7144665-Flat Surface / Side Surface / Inclined CuttingStocked Product3
1 Piece(s)Available

8 Days or more

8164870-Flat Surface / Side Surface / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

9184870-Flat Surface / Side Surface / Inclined CuttingStocked Product3
1 Piece(s)Available

8 Days or more

102041080-Flat Surface / Side Surface / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

122441285-Flat Surface / Side Surface / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

142641285-Flat Surface / Side Surface / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

1632416100-Flat Surface / Side Surface / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

1832416100-Flat Surface / Side Surface / Inclined CuttingStocked Product3
1 Piece(s)Available

8 Days or more

2038420110-Flat Surface / Side Surface / Inclined CuttingStocked Product2

Loading...

  1. 1

Specifications

TSC series carbide roughing end mill, 45° spiral / fine pitch / short model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-HRFPS 5 10 60 6 3 1
6 12 60 6 3 2
7 14 65 6 4 3
8 16 70 8 4 2
9 18 70 8 4 3
10 20 80 10 4 2
12 24 85 12 4 2
14 26 85 12 4 2
16 32 100 16 4 2
18 32 100 16 4 3
20 38 110 20 4 2



For Cutting Conditions, Refer to >>Click here.

More Information


It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
Adopts a 45° twisted structure that allows for high speed rotation.
Adopts a fine pitch nick that delivers a finish with good surface roughness after machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Cast Iron / Aluminum Alloy / Copper Alloy Model Roughing Coating For High Hardness (Silicone-Based)
Geometry C Surface Helix Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) ±0.06

Additional Products in this Category

Complementary Products

Tech Support