(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Ball End Mill (R accuracy ±3μm)

TSC Series Carbide Ball End Mill (R accuracy ±3μm)

Move the mouse over the image to zoom

  • Volume Discount

Ball end mill of the R Accuracy ± 3μm Series for machining everything from general steel to heat treated steel

  • TS
  • General Steel
  • 2 Flutes
  • S (Short)

TSC series carbide ball end mill (R accuracy ±3μm):Related Image

Part Number
TSC-HP-BEM2S1.5
TSC-HP-BEM2S2
TSC-HP-BEM2S2.5
TSC-HP-BEM2S3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
R Precision
(µm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)Available

8 Days or more

1.54.560±0.0033110°
1 Piece(s)Available

8 Days or more

2670±0.0034110°
1 Piece(s)Available

8 Days or more

2.57.580±0.0035110°
1 Piece(s)Available

8 Days or more

3990-0.005 ~ +0.00162-

Loading...

  1. 1

Specifications

TSC series carbide ball end mill (R accuracy ±3μm):Related Image

  Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
0.2 0.6 0.4 50 6 1
0.3 0.9 0.6 50 6 1
0.5 1.5 1 50 6 1
1 3 2 50 6 1
1.5 4.5 3 60 6 1
2 6 4 70 6 1
2.5 7.5 5 80 6 1
3 9 6 90 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


The R tolerance range within 6 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The high-quality tools with a minimal quality variation are suitable for high-precision 3-dimensional mold machining.
The seamless shape (blade mounted in one step from the peripheral blade through to the rounded center) yields a flat and smooth blade runout surface.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness.
[ ! ] As this is a highly accurate product, if Misumi Q-Value re-grinding is not conducted, then the level of precision may not be reproducible.

TSC series carbide ball end mill (R accuracy ±3μm):Related Image

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Shank Diameter (d)(mm) 6 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification Stocked Product Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support