(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TSC Series Carbide Square End Mill for Shrinkage Fitting, 4-Flute/1D Flute Length (Stub) Model

TSC Series Carbide Square End Mill for Shrinkage Fitting, 4-Flute/1D Flute Length (Stub) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Shrink-Fit Chuck Supported Type

  • TS
  • General Steel
  • 4 Flutes
  • B (Stub)

TSC series carbide square end mill for shrinkage fitting, 4-flute / 1D Flute Length (stub) model:Related Image

Part Number
TSC-SH-EM4B2
TSC-SH-EM4B3
TSC-SH-EM4B4
TSC-SH-EM4B5
TSC-SH-EM4B6
TSC-SH-EM4B8
TSC-SH-EM4B10
TSC-SH-EM4B12
TSC-SH-PEM4B2
TSC-SH-PEM4B3
TSC-SH-PEM4B4
TSC-SH-PEM4B5
TSC-SH-PEM4B6
TSC-SH-PEM4B8
TSC-SH-PEM4B10
TSC-SH-PEM4B12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Geometry Grip Length L1
(mm)
Figure
1 Piece(s)Available

8 Days or more

22440With Lead311
1 Piece(s)Available

8 Days or more

33640With Lead271
1 Piece(s)Available

8 Days or more

44640With Lead291
1 Piece(s)Available

8 Days or more

55640With Lead311
1 Piece(s)Available

8 Days or more

66640With Lead312
1 Piece(s)Available

8 Days or more

88850With Lead392
1 Piece(s)Available

8 Days or more

10101060With Lead472
1 Piece(s)Available

8 Days or more

12121265With Lead502
1 Piece(s)Available

8 Days or more

22440Sharp Corner311
1 Piece(s)Available

8 Days or more

33640Sharp Corner271
1 Piece(s)Available

8 Days or more

44640Sharp Corner291
1 Piece(s)Available

8 Days or more

55640Sharp Corner311
1 Piece(s)Available

8 Days or more

66640Sharp Corner312
1 Piece(s)Available

8 Days or more

88850Sharp Corner392
1 Piece(s)Available

8 Days or more

10101060Sharp Corner472
1 Piece(s)Available

8 Days or more

12121265Sharp Corner502

Loading...

  1. 1

Specifications

TSC series carbide square end mill for shrinkage fitting, 4-flute / 1D Flute Length (stub) model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Grip Length
L1
Figure
Outer Diameter
D
TSC-SH-EM4B
(Standard)

TSC-SH-PEM4B
(Sharp Edge)
2 2 40 4 31 1
3 3 40 6 27 1
4 4 40 6 29 1
5 5 40 6 31 1
6 6 40 6 31 2
8 8 50 8 39 2
10 10 60 10 47 2
12 12 65 12 50 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
The blade length and total length are shortened for shrink fitting.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support