(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Model

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A long blade length that's capable of processing deep standing walls in a single shot

  • TS
  • General Steel
  • 3 Flutes
  • L (Long)

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Model:Related Image

Part Number
SN-TSC-HEM3L6-[30-52/1]-25
SN-TSC-HEM3L8-[40-66/1]-35
SN-TSC-HEM3L10-[50-70/1]-45
SN-TSC-HEM3L12-[60-90/1]-55
SN-TSC-HEM3L16-[70-103/1]-65
SN-TSC-HEM3L20-[80-112/1]-75
SNR-TSC-HEM3L6-[30-52/1]-[5-25/1]
SNR-TSC-HEM3L8-[40-66/1]-[5-35/1]
SNR-TSC-HEM3L10-[50-70/1]-[5-45/1]
SNR-TSC-HEM3L12-[60-90/1]-[5-55/1]
SNR-TSC-HEM3L16-[70-103/1]-[5-65/1]
SNR-TSC-HEM3L20-[80-112/1]-[5-75/1]
TSC-HEM3L2
TSC-HEM3L2.5
TSC-HEM3L3
TSC-HEM3L4
TSC-HEM3L5
TSC-HEM3L6
TSC-HEM3L8
TSC-HEM3L10
TSC-HEM3L12
TSC-HEM3L16
TSC-HEM3L20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

62567030 ~ 52Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

83589040 ~ 66Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

10451010050 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

12551212060 ~ 90Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

16651613570 ~ 103Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

20752015080 ~ 112Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

62567030 ~ 52Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

83589040 ~ 66Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

10451010050 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

12551212060 ~ 90Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

16651613570 ~ 103Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

20752015080 ~ 112Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

212660-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

2.515660-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

318660-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

420660-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

523670-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

625670-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

835890-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

104510100-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

125512120-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

166516135-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

207520150-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2

Loading...

  1. 1

Specifications

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
TSC-HEM3L 2 12 60 6 1
2.5 15 60 6 1
3 18 60 6 1
4 20 60 6 1
5 23 70 6 1
6 25 70 6 2
8 35 90 8 2
10 45 100 10 2
12 55 120 12 2
16 65 135 16 2
20 75 150 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
 The unique tip pocket shape provides the same cutting depth as the 2-flute model.
 Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Square
Coating For High Hardness (Silicone-Based) Geometry With Lead Helix Angle (θ) Powerful Helix (45° to 60°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support