(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard TiAlN coat [C-Value] series
Part Number
Configured Part Number is shown.
Part Number |
---|
XAC-PEM2S1 |
XAC-PEM2S1.2 |
XAC-PEM2S1.5 |
XAC-PEM2S2 |
XAC-PEM2S2.5 |
XAC-PEM2S3 |
XAC-PEM2S4 |
XAC-PEM2S5 |
XAC-PEM2S6 |
XAC-PEM2S8 |
XAC-PEM2S10 |
XAC-PEM2S12 |
XAC-PEM2S14 |
XAC-PEM2S16 |
XAC-PEM2S20 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
XAC-PEM2S | 1 | 2.5 | 40 | 4 | 1 |
1.2 | 4 | 40 | 4 | 1 | |
1.5 | 4 | 40 | 4 | 1 | |
2 | 6 | 40 | 4 | 1 | |
2.5 | 8 | 40 | 4 | 1 | |
3 | 8 | 45 | 6 | 1 | |
4 | 11 | 45 | 6 | 1 | |
5 | 13 | 50 | 6 | 1 | |
6 | 13 | 50 | 6 | 2 | |
8 | 19 | 60 | 8 | 2 | |
10 | 22 | 70 | 10 | 2 | |
12 | 26 | 75 | 12 | 2 | |
14 | 26 | 85 | 14 | 2 | |
16 | 32 | 100 | 16 | 2 | |
20 | 38 | 105 | 20 | 2 |
For Cutting Conditions, Refer to >>Click here.
● 2-flute end mill can be used in a wide variety of applications.
● The blade tip has a sharp edge allowing corner edges to be machined.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | TiAlN | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy