(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Square End Mill, 2-Flute/3D Flute Length Model

XAL Series Carbide Square End Mill, 2-Flute/3D Flute Length Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi's unique lineup of fine blade length is available at attractive low prices [C-Value]

  • XAL
  • General Steel
  • 2 Flutes
XAL Series Carbide Square End Mill, 2-Flute/3D Flute Length Model:Related Image
Part Number
XAL-EM2R0.3
XAL-EM2R0.5
XAL-EM2R0.6
XAL-EM2R0.8
XAL-EM2R1
XAL-EM2R1.5
XAL-EM2R2
XAL-EM2R3
XAL-EM2R3.5
XAL-EM2R4
XAL-EM2R5
XAL-EM2R6
XAL-EM2R7
XAL-EM2R8
XAL-EM2R10
XAL-EM2R12
XAL-EM2R14
XAL-EM2R16
XAL-EM2R20
XAL-PEM2R0.1
XAL-PEM2R0.2
XAL-PEM2R0.3
XAL-PEM2R0.4
XAL-PEM2R0.5
XAL-PEM2R0.6
XAL-PEM2R0.7
XAL-PEM2R0.8
XAL-PEM2R0.9
XAL-PEM2R1
XAL-PEM2R1.1
XAL-PEM2R1.2
XAL-PEM2R1.3
XAL-PEM2R1.4
XAL-PEM2R1.5
XAL-PEM2R1.6
XAL-PEM2R1.7
XAL-PEM2R1.8
XAL-PEM2R1.9
XAL-PEM2R2
XAL-PEM2R2.1
XAL-PEM2R2.2
XAL-PEM2R2.3
XAL-PEM2R2.4
XAL-PEM2R2.5
XAL-PEM2R2.6
XAL-PEM2R2.7
XAL-PEM2R2.8
XAL-PEM2R2.9
XAL-PEM2R3
XAL-PEM2R3-4
XAL-PEM2R3.1
XAL-PEM2R3.2
XAL-PEM2R3.3
XAL-PEM2R3.4
XAL-PEM2R3.5
XAL-PEM2R3.6
XAL-PEM2R3.7
XAL-PEM2R3.8
XAL-PEM2R3.9
XAL-PEM2R4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Work Material Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Geometry Figure
1 Piece(s)Available

8 Days or more

0.3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]0.9340Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

0.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]1.5340Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

0.6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]1.8340Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

0.8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]2.4340Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]3445Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

1.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4.5445Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]6445Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]9645Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

3.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]10.5645Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]12650Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]15655Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]18660Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

7General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]21860Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead1
1 Piece(s)Available

8 Days or more

8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]24870Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

10General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]301080Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

12General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]361285Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

14General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]421280Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead3
1 Piece(s)Available

8 Days or more

16General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4816110Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

20General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]6020110Flat Surface / Side Surface / Groove / Inclined CuttingWith Lead2
1 Piece(s)Available

8 Days or more

0.1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]0.3340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]0.6340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]0.9340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]1.2340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]1.5345Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]1.8340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.7General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]2.1340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]2.4340Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

0.9General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]2.7445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]3445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]3.3445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]3.6445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]3.9445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]4.2445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]4.5445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]4.8445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.7General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]5.1445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]5.4445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

1.9General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]5.7445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]6445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]6.3445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]6.6445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]6.9445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]7.2445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]7.5445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]7.8445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.7General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]8.1445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]8.4445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

2.9General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]8.7445Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]9645Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]9445Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner2
1 Piece(s)Available

8 Days or more

3.1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]9.3645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]9.6645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]9.9645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]10.2645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]10.5645Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]10.8645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.7General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]11.1645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]11.4645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

3.9General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]11.7645Flat Surface / Side Surface / Inclined CuttingSharp Corner1
1 Piece(s)Available

8 Days or more

4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]12650Flat Surface / Side Surface / Groove / Inclined CuttingSharp Corner1

Loading...

Specifications

XAL Series Carbide Square End Mill, 2-Flute/3D Flute Length Model:Related Image

Model Number     Shank Diameter
d
Flute Length
Overall Length
L
Figure Standards Y/N
Outer Diameter
D
Shank Diameter
d
Standard Sharp Edge
XAL-EM2R
(Standard)

XAL-PEM2R
(Sharp Edge)
0.1 3 0.3 40 1 No Standards
0.2 3 0.6 40 1 No Standards
0.3 3 0.9 40 1
0.4 3 1.2 40 1 No Standards
0.5 3 1.5 40 1
0.6 3 1.8 40 1
0.7 3 2.1 40 1 No Standards
0.8 3 2.4 40 1
0.9 4 2.7 45 1 No Standards
1 4 3 45 1
1.1 4 3.3 45 1 No Standards
1.2 4 3.6 45 1 No Standards
1.3 4 3.9 45 1 No Standards
1.4 4 4.2 45 1 No Standards
1.5 4 4.5 45 1
1.6 4 4.8 45 1 No Standards
1.7 4 5.1 45 1 No Standards
1.8 4 5.4 45 1 No Standards
1.9 4 5.7 45 1 No Standards
2 4 6 45 1
2.1 4 6.3 45 1 No Standards
2.2 4 6.6 45 1 No Standards
2.3 4 6.9 45 1 No Standards
2.4 4 7.2 45 1 No Standards
2.5 4 7.5 45 1 No Standards
2.6 4 7.8 45 1 No Standards
2.7 4 8.1 45 1 No Standards
2.8 4 8.4 45 1 No Standards
2.9 4 8.7 45 1 No Standards
3 4 4 9 45 1 No Standards
3 6 9 45 1
3.1 6 9.3 45 1 No Standards
3.2 6 9.6 45 1 No Standards
3.3 6 9.9 45 1 No Standards

[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).

Model Number     Shank Diameter
d
Flute Length
Overall Length
L
Figure Standards Y/N
Outer Diameter
D
Shank Diameter
d
Standard Sharp Edge
XAL-EM2R
(Standard)

XAL-PEM2R
(Sharp Edge)
3.4 6 10.2 45 1 No Standards
3.5 6 10.5 45 1
3.6 6 10.8 45 1 No Standards
3.7 6 11.1 45 1 No Standards
3.8 6 11.4 45 1 No Standards
3.9 6 11.7 45 1 No Standards
4 4 4 12 50 2 No Standards
4 6 12 50 1
4.1 6 12.3 50 1 No Standards
4.2 6 12.6 50 1 No Standards
4.3 6 12.9 50 1 No Standards
4.4 6 13.2 50 1 No Standards
4.5 6 13.5 50 1 No Standards
4.6 6 13.8 55 1 No Standards
4.7 6 14.1 55 1 No Standards
4.8 6 14.4 55 1 No Standards
4.9 6 14.7 55 1 No Standards
5 6 15 55 1
5.1 6 15.3 55 1 No Standards
5.2 6 15.6 55 1 No Standards
5.3 6 15.9 55 1 No Standards
5.4 6 16.2 55 1 No Standards
5.5 6 16.5 55 1 No Standards
5.6 6 16.8 60 1 No Standards
5.7 6 17.1 60 1 No Standards
5.8 6 17.4 60 1 No Standards
5.9 6 17.7 60 1 No Standards
6 6 18 60 2
6.5 8 19.5 60 1 No Standards
7 8 21 60 1
7.5 8 22.5 70 1 No Standards
8 8 24 70 2
8.5 10 25.5 70 1 No Standards
9 10 27 70 1 No Standards
9.5 10 28.5 75 1 No Standards
10 10 30 80 2
11 12 33 85 1 No Standards
12 12 36 85 2
14 12 42 80 3 No Standards
16 16 48 110 2
18 16 54 110 3 No Standards
20 20 60 110 2

[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).

More Information


 Competitive pricing with significant price breaks on larger quantities.
 The XAL coating provides excellent lubrication and delivers stable wear-resistant performance.This is apparent especially when milling raw materials, giving improved shape accuracy to the machined objects.
● 2-flute end mill can be used in a wide variety of applications.
The XAL coating is non-conductive. Cannot be used with conduction model tool setters.

Basic Information

Number of Flutes(sheet) 2 Model Square Coating For General Steel (AlCrN etc.)
Helix Angle (θ) Standard Helix (30 to 40°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support