(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Tubing - Resin, Black

Flexible Tubing - Resin, Black

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Slit-less plastic protection tube with easily mountable dedicated connector

  • UL
  • IEC
  • IP67

(i)Caution

PDF

Part Number

Configured Part Number is shown.

Part Number
RF-7-[5-50/5]
RF-9-50
RF-9-[5-50/5]
RF-11-[5-50/5]
RF-16-50
RF-16-[5-50/5]
RF-21-50
RF-21-[5-50/5]
RF-29-[5-25/5]
RF-36-25
RF-36-[5-25/5]
RF-48-25
RF-48-[5-25/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship Required Internal Diameter Size
(mm)
Required Bend Radius
(mm)
Material Operating Temperature Range
(°C)
Inner Diameter
(φ(mm))
Outside Diameter
(φ(mm))
Total Length
(m)
Minimum Bending Radius (When Mounted)
(R (mm))
Minimum Bending Radius (When Movable)
(R (mm))
Specified Length
(M)
1 Piece(s)

10 Days or more

6.510 (Fixed) / 40 (Adjustable)6 Nylon UL94V-0-40 ~ 1206.510.0-10405 ~ 50
1 Piece(s)Available

11 Days or more

1010 (Fixed) / 50 (Adjustable)6 nylon / UL94V-0-40 to 1201013501050-
1 Piece(s)

12 Days or more

1010 (Fixed) / 50 (Adjustable)6 Nylon UL94V-0-40 ~ 1201013-10505 ~ 50
1 Piece(s)

12 Days or more

1220 (Fixed) / 65 (Adjustable)6 Nylon UL94V-0-40 ~ 1201215.8-20655 ~ 50
1 Piece(s)Available

11 Days or more

16.530 (Fixed) / 80 (Adjustable)6 nylon / UL94V-0-40 to 12016.521.2503080-
1 Piece(s)

10 Days or more

16.530 (Fixed) / 80 (Adjustable)6 Nylon UL94V-0-40 ~ 12016.521.2-30805 ~ 50
1 Piece(s)Available

11 Days or more

2340 (Fixed) / 100 (Adjustable)6 nylon / UL94V-0-40 to 1202328.55040100-
1 Piece(s)

10 Days or more

2340 (Fixed) / 100 (Adjustable)6 Nylon UL94V-0-40 ~ 1202328.5-401005 ~ 50
1 Piece(s)

10 Days or more

2950 (Fixed) / 120 (Adjustable)6 Nylon UL94V-0-40 ~ 1202934.5-501205 ~ 25
1 Piece(s)Available

11 Days or more

3670 (Fixed) / 180 (Adjustable)6 nylon / UL94V-0-40 to 1203642.52570180-
1 Piece(s)

11 Days or more

3670 (Fixed) / 180 (Adjustable)6 Nylon UL94V-0-40 ~ 1203642.5-701805 ~ 25
1 Piece(s)Available

11 Days or more

4890 (Fixed) / 200 (Adjustable)6 nylon / UL94V-0-40 to 1204854.52590200-
1 Piece(s)

10 Days or more

4890 (Fixed) / 200 (Adjustable)6 Nylon UL94V-0-40 ~ 1204854.5-902005 ~ 25

Loading...

  1. 1

Basic Information

Type Flexible/Standard Shape Without Slit Operating Temperature (Minimum)(℃) -40
Operating Temperature (Maximum)(℃) 120 Color Black Protection Function (Environmental Resistance) Flame Retardance
Color Black Applicable Standards IEC204 (DIN EN60204)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.