(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extraction tool that minimizes the load when extracting contact (Molex Genuine Product)
Part Number
Configured Part Number is shown.
J5800-004
Loading...
5051 / 5045 (2.5 mm pitch)
Features
Common Specifications
Specifications
Item | Contents | |
---|---|---|
Rated Voltage | 250 VAC / VDC | |
Rated Current | 3 A | |
Peak Voltage | 1,000 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or higher | |
Contact Resistance | After environmental testing | 20 mΩ or less |
Applicable Electric Wire Range | AWG28 ~ 22 (0.08 ~ 0.33 mm2) | |
Compatible Electric Wire Insulation Exterior | 1.2 ~ 1.7 mm | |
Operating Temperature Range | -40°C ~ 105°C |
Material
Item | Material |
---|---|
Housing / Wafer | Nylon 66 (UL94V-0) |
Housing / Wafer Color | White |
Crimp Contact | Phosphor bronze / tin plating |
About Coupling
Applicable Type | 5051 Connectors | Product Classification | Extraction Tool |
---|
Please check the type/dimensions/specifications of the part J5800-004 in the Removal Tools for 5051/5045 Connectors series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy