(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Conversion Cable, 1 to 2 Connection Model

Connector Conversion Cable, 1 to 2 Connection Model

Click this image to zoom it.

Move the mouse over the image to zoom

Conversion / branching to heterogeneous connectors is possible.

  • PLC
  • Small Diameter


● Convenient connector branch cables for connecting PLC and terminal blocks.
● We have a variety of connector terminal blocks available. It is possible to use them together.
Check beneath the price list.


· The standard model number is for straight wiring. Be sure to check the wiring diagram.
· The cable supports a 30V rating.
· Customization of the D-sub connector's earth wire length cannot be accommodated.
 

Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

Part Number

Configured Part Number is shown.

Specifications

1 to 2 Connection Model:Related Image
 
Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.

1 to 2 Connection Model:Related Image
Part Number
DSUB37-2MIL20-A-[0.2-50/0.1]
DSUB37-2MIL20-SB-[0.2-50/0.1]
FCN40-2FCN24-A-[0.2-50/0.1]
FCN40-2FCN24-SB-[0.2-50/0.1]
FCN40-2MIL20-A-[0.2-50/0.1]
FCN40-2MIL20-SB-[0.2-50/0.1]
FCN48-2FCN24-A-[0.2-50/0.1]
FCN48-2FCN24-SB-[0.2-50/0.1]
MIL34-2MIL20-A-[0.2-50/0.1]
MIL34-2MIL20-SB-[0.2-50/0.1]
MIL40-2MIL20-A-[0.2-50/0.1]
MIL40-2MIL20-SB-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 connector CN2 connector CN3 connector Cable Color Specified Length
(m)
1 Piece(s)

9 Days or more

Dsub37-Core FemaleMIL20-Core FemaleMIL20-Core FemaleNavy0.2 ~ 50
1 Piece(s)

9 Days or more

Dsub37-Core FemaleMIL20-Core FemaleMIL20-Core FemaleBlack0.2 ~ 50
1 Piece(s)

9 Days or more

FCN40-Core FemaleFCN24-Core FemaleFCN24-Core FemaleNavy0.2 ~ 50
1 Piece(s)

9 Days or more

FCN40-Core FemaleFCN24-Core FemaleFCN24-Core FemaleBlack0.2 ~ 50
1 Piece(s)

9 Days or more

FCN40-Core FemaleMIL20-Core FemaleMIL20-Core FemaleNavy0.2 ~ 50
1 Piece(s)

9 Days or more

FCN40-Core FemaleMIL20-Core FemaleMIL20-Core FemaleBlack0.2 ~ 50
1 Piece(s)

9 Days or more

FCN48-Core FemaleFCN24-Core FemaleFCN24-Core FemaleNavy0.2 ~ 50
1 Piece(s)

9 Days or more

FCN48-Core FemaleFCN24-Core FemaleFCN24-Core FemaleBlack0.2 ~ 50
1 Piece(s)

9 Days or more

MIL34-Core FemaleMIL20-Core FemaleMIL20-Core FemaleNavy0.2 ~ 50
1 Piece(s)

9 Days or more

MIL34-Core FemaleMIL20-Core FemaleMIL20-Core FemaleBlack0.2 ~ 50
1 Piece(s)

9 Days or more

MIL40-Core FemaleMIL20-Core FemaleMIL20-Core FemaleNavy0.2 ~ 50
1 Piece(s)

9 Days or more

MIL40-Core FemaleMIL20-Core FemaleMIL20-Core FemaleBlack0.2 ~ 50

Loading...

  1. 1

Basic Information

Cable Voltage(V) 30 Conductor Size(AWG) 28 Cable Standard UL

Additional Products in this Category

Complementary Products

Tech Support