(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Used in FA equipment such as a touch panel.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Loading...
Overview
Specifications
Rated Voltage | 250 VAC (r.m.s.) |
---|---|
Rated Current | 1 A |
Insulation Resistance | 1,000 MΩ or more at 100 VDC |
Peak Voltage | 750 VAC (r.m.s.) (PCS Series) 500 VAC (r.m.s.) (PCS-XE Series) |
Contact Resistance | 35 mΩ or less (not applicable for certain products) |
Dimensions / Contact Arrangement Diagram
Connector type | PCS | Connector manufacturer | Honda Tsushin Kogyo Co., LTD. | Connector shape | Angle |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Round | Hood | EMI Protection Metal |
CN1 | Female | CN2 | Male | Number of cores | 20 |
Cable Rated Voltage(V) | 300 | Shield | 1 Layer | Cable Standard (UL / CSA) | UL |
Cable Color | White | AWG | 28 | Cable Type | D |
Connector Anchoring Method | Spring-lock | Connector 2 Details | RJ11 Modular | Remark | CN2 Is RJ11 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy