(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Perfect for the effective utilization of space.
Material | A1050P-H24, t1.5 |
Color / Surface Treatment | Silver Anodized Aluminum Plating |
Part Number
Configured Part Number is shown.
Part Number | Compatible Box |
SMP0813 | SPCM08-13-** |
SMP1010 | SPCM10-10-** |
SMP1313 | SPCM13-13-** |
SMP1318 | SPCM13-18-** |
SMP1818 | SPCM18-18-** |
SMP1825 | SPCM18-25-** |
Loading...
Type | Chassis Based | Material | 1050P-H24 Aluminum Alloy | Body Board Thickness(mm) | 1.5 |
---|---|---|---|---|---|
Paint Surface Processing | Silver Anodized Aluminum Plating | Compatible Box | SPCM Series |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy